Quick Search

CAT D3

CAT D3

Year
2022
Working hours
636 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 731 7500
Show phone number
Basic information
BrandCAT D3
Carolina CAT
CategoryCrawler dozers
Serial NumberXKY02489
Unit NumberPXKY2489
Catalog Number10119004
Year2022
Hours636 h
CountryUnited States
LocationCHARLOTTE, United States
Pricing
Price Excluding Tax168,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Accugrade ReadyAccugrade Ready
Air ConditionerAir Conditioner
Blade Type - PatBlade Type - Pat
Pressure, Low Ground (LGP)Pressure, Low Ground (LGP)
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Air Suspension SeatAir Suspension Seat
DrawbarDrawbar
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
RadioRadio
Additional informationCAB • AIR • PAT BLADE • ACCUGRADE READY • LGP • ULTRA LOW SULFUR DIESEL FUEL

AIR CLEANER W/O PRECLEANER
ARO W/ASSIST
BLADE, 126.7", ACCUGRADE
CAB, ROPS, HEATER & A/C
CONTROL, PITCH
COOLER, STANDARD
DRAWBAR, STANDARD
ENGINE SN#J3642147
ENGINE, CAT C3.6
FAN, STANDARD
GRILL, RADIATOR
GUARD GP, REAR OMISSION
GUARD, BELLY
GUARD, TRACK ROLLER, FULL,HD
HYDRAULICS, 4 VALVE, PUMP STD
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, 6
NO FRONT COUNTERWEIGHT
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PROD LINK, PLE643/PLE743 RADIO
SEAT, CLOTH
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
SOUND SUPPRESSION, OMISSION
STANDARD RADIO (12V)
STARTING AID, ETHER
TENSIONER, EROPS, AC
TRACK, 26", MS, HD, LGP
UNDERCARRIAGE, SALT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1220
  • No
  • No
  • Good
  • Good
  • GoodCab was inspected for damage at 106 hours
  • FairDecals are peeling
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodA few fins are bent
  • FairRear condensor cover is dented _ Battery compartment door hinge is sprung and the door is dented
  • Good
safety items
400
  • YesErops
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodDec 21
gauges, operator station, console
1200
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
600
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • N
  • GoodRed
  • Good
  • Good
  • Good
  • GoodRecent service
  • Good
emissions
100
  • Good
cooling system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
steering
100
  • Good
brake
200
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
500
  • Good
  • Good
  • Good
  • Good
  • GoodA little play main trunnion
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Bottom RollersFull bottom rock guards
Notes - UNDERCARRIAGEFull bottom guards
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front15614
Idlers Front1816
Links96.518
Pins & Bushings (External)58.528
Track Shoe Grouser Height26" 45.5 18
final drives
400
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • 155 idle hours
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering