Quick Search

CAT D3K2X AS4F

CAT D3K2X AS4F

Year
2018
Working hours
2,598 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Saginaw, MI
+1 8669941408
Show phone number
Basic information
BrandCAT D3K2X AS4F
Michigan CAT
CategoryCrawler dozers
Serial NumberKF202324
Unit NumberKF202324-A
Catalog Number10079621
Year2018
Hours2,598 h
CountryUnited States
LocationSaginaw, United States
Pricing
Price Excluding Tax97,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAB, AC, PAT BLD, ACCUGRADE READY, 16" PADS
CONDITION AND HOURS SUBJECT TO CHANGE
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1160
  • Yes
  • No
  • Good
  • GoodStraight and in place.
  • Good
  • Good
  • FairPeeling with scratches and scuffs. Faded slight.
  • FairPin missing.
  • Good
  • FairLeft side dented slight in rear.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairScratches and scuffs with light surface rust. Peeling left engine door. Faded slight.
  • FairLower louvers bent on both sides. Bottom edges bent in on both sides.
  • FairRear panel dented on left side.
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodInspected 12/2021
gauges, operator station, console
1610
  • Yes
  • No
  • Yes
  • Good
  • FairLight scratches, panel on dash missing.
  • Good
  • Good
  • GoodShows little wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCat AM/FM bluetooth radio installed.
  • Good
  • GoodAir suspension seat.
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Normal
  • FairA little dirty.
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
100
  • No
  • 3/4 full
  • Good
cooling system
800
  • No
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • GoodBelt driven.
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
700
  • No
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • GoodOperates good through all speeds.
  • Good
  • Good
  • Good
steering
300
  • Good
  • GoodSteers good tracks straight.
  • Good
brake
200
  • Good
  • Good
hydraulics
810
  • No
  • GoodBoth dry
  • Good
  • FairShows normal wear.
  • Good
  • GoodBoth dry.
  • Good
  • Good
  • Good
  • GoodDry
blade
540
  • Good
  • FairP&B have slight movement.
  • FairShows some wear. Has a flip left.
  • FairShows some wear with small dent on left side.
  • FairP&B have very slight movement.
  • Good
  • Good
  • Good
  • GoodHas very little movement with shims remaining to tighten up.
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEApproximately 50% remaining.
Link / Brand / Part NumberCat #6Y-0936
SegmentsWorn to a point on both sides.
Track Shoes Width / Type16” wide pads installed.
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1431434040
Idlers Front19196868
Links85854848
Pins & Bushings (External)51515858
Track Roller 21421435450
Track Roller 31431435050
Track Roller 41441444444
Track Shoe Grouser Height35354040
final drives
200
  • No
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering