Quick Search

CAT D3K2 LGPCB

CAT D3K2 LGPCB

Year
2018
Working hours
1,697 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Fife, WA
+1 406 656 0202
Show phone number
Basic information
BrandCAT D3K2 LGPCB
N C Machinery Co.
CategoryCrawler dozers
Serial NumberKL203077
Unit Number23W1457
Catalog Number4358982
Year2018
Hours1,697 h
CountryUnited States
LocationFIFE, United States
Pricing
Price Excluding Tax128,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2018 D3K2 DOZER
ANTIFREEZE, -50C (-58F)
BLADE, D3K LGP, ACCUGRADE
CAB, ROPS, HEATER & A/C
CONTROL, SLOPE ASSIST, ARO
DRAWBAR, STANDARD
ENG SN W7N36683 MSO AFBHA
ENGINE,EPA 4F,EU IV,JAPAN 2014
GRILL, RADIATOR, HD
GUARD GP, REAR OMISSION
GUARD, BELLY, LGP
GUARD,TRK GUIDING,CENTER,SALT
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, 4 VALVE, PUMP STD
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, 6
NO FRONT COUNTERWEIGHT
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, SATELLITE PL631
RADIO PREMIUM
SEAT,CLOTH,HEATED SEAT&CNTRLS
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, OMISSION
STARTING AID, ETHER
TRACK, 25", MS, SALT, LGP
UNDERCARRIAGE, SALT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering