Quick Search

CAT D10T

CAT D10T

Year
2015
Working hours
19,649 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CLEVELAND BROTHERS EQUIPMENT COMPANY INC
Somerset, PA
+1 866 532 9023
Show phone number
Basic information
BrandCAT D10T
Cleveland Brothers Equipment Co. Inc.
CategoryCrawler dozers
Serial NumberJJW00156
Unit NumberUT20685
Catalog Number10086535
Year2015
Hours19,649 h
CountryUnited States
LocationSomerset, United States
Pricing
Price Excluding Tax925,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
EROPSEROPS
PILOT CONTROLPILOT CONTROL
Additional information120V ENGINE COOLANT HEATER
AIR CONDITIONING
AIR SUSPENSION SEAT
AM/FM RADIO
BASIC MACHINE CONTROL
CAT D10T TRACK TYPE TRACTOR
COLD WEATHER STARTING
DUAL TILT HYDRAULICS
ENG/TORQUE REBUILD @ 19146 HOURS
FINGER TIP CONTROL
HEATED & VENTILATED SEAT
HIGH SPEED OIL CHANGE SYSTEM
HYDRAULIC CONTROL
Online Owner's Manual
PL321 PRODUCT LINK
TRANS REBUILD @ 11889 HOURS
VIMS & SAT PROD LINK PL321VSR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1820
  • Yes
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThe frame is gouged at the left front corner
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • The engine was just replaced with a reman engine from caterpillar five hours ago
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • No
  • No
  • Yes
  • No
  • No
  • The torque converter was replaced with the engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
brake
200
  • Third gear, high idle
  • Good
  • Good
hydraulics
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
420
  • The blade has some play
  • Good
  • Good85% remaining turned
  • GoodThe bottoms of the side cutters are worn and bent
  • Fair
  • Good
  • FairSome play
ripper / grapple / winch
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodThe tip is 70% remaining
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Bottom RollersOk
Cannon / Track AdjusterOk
Carrier RollersOk
Equalizer BarOk
Idlers / TypeOk
Link / Brand / Part NumberCat 373-7396
Notes - UNDERCARRIAGENew undercarriage
Pins & Bushings (External)Ok
Pins & Bushings (Internal)Ok
Pivot ShaftOk
SegmentsOk
Track Shoes Width / Type28”
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front17 mm17 mm00
Idlers Front20 mm20 mm00
Idlers Rear20 mm20 mm00
Links181 mm181 mm00
Pins & Bushings (External)95 mm95 mm00
Pins & Bushings (Internal)10.25 inch.10.25 inch.00
Track Roller 117 mm17 mm00
Track Roller 217 mm17 mm00
Track Roller 322 mm22 mm00
Track Roller 422 mm22 mm00
Track Roller 522 mm22 mm00
Track Roller 622 mm22 mm00
Track Roller 717 mm17 mm00
Track Roller 817 mm17 mm00
Track Shoe Grouser Height94 mm94 mm00
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • The machine has a Cat coal blade
  • ET download is available
  • The customer has the left side engine covers
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering