Quick Search

CAT D1LGPEW

CAT D1LGPEW

Year
2022
Working hours
2,169 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
St. Augustine, FL
+1 904 494 1215
Show phone number
Basic information
BrandCAT D1LGPEW
RING POWER SYSTEMS
CategoryCrawler dozers
Serial NumberXKL00534
Unit NumberXKL00534
Catalog Number10034960
Year2022
Hours2,169 h
CountryUnited States
LocationSt. Augustine, United States
Pricing
Price Excluding Tax163,268 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*BELT GP-SEAT
*BRAKE GP-PRKG-D
*CLEANER GP
*CONT GP-ELHYD
*CONTROL GP-MOUNT
*COVER GP-TTT
*DRIVE GP-HYDRST
*ELEK GP-A3000
*FILM GP-D1 LGP
*FILM GP-PLATE &
*FRAME AS
*FRAME GP-ENCL
*LINES GP-AIR
*LINES GP-BRAKE
*LINES GP-FUEL
*LINES GP-HYDRST
*LINES GP-PT CLR
*LINES GP-XMSN O
*LUBRICANT GP
*MOTOR GP
*MTG GP-CAB
*MTG GP-FDR
*SUPPORT GP
*TANK GP
*TANK GP-MOUNTING
*WIRING GP-BATTER
*WIRING GP-ENGINE
*WIRING GP-HOOD
*WIRING GP-PLATF
*WIRING GP-SEAT
AIR CLEANER W/O PRECLEANER
ARO W/ASSIST
BLADE, 124", ACCUGRADE
CAB, ROPS, HEATER & A/C
CONTROL, PITCH
COOLER, STANDARD
DRAWBAR, STANDARD
ENGINE, CAT C3.6
FAN, STANDARD
GRILL, RADIATOR
GUARD GP, REAR OMISSION
GUARD, BELLY, HD
HYDRAULICS, 3 VALVE, PUMP STD
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, 6
NO FRONT COUNTERWEIGHT
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PROD LINK, PLE643/PLE743 RADIO
SEAT, CLOTH
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
SOUND SUPPRESSION, OMISSION
STANDARD RADIO (12V)
STARTING AID, ETHER
TENSIONER, EROPS, AC
TRACK, 25", MS, ABR, LGP
UNDERCARRIAGE, ABRASION
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering