Quick Search

CAT D4-15

CAT D4-15

Year
2021
Working hours
1,454 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Madison, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT D4-15
Fabick CAT
CategoryCrawler dozers
Serial NumberRKR00182
Unit NumberRKR00182
Catalog Number10092585
Year2021
Hours1,454 h
CountryUnited States
LocationMadison, United States
Pricing
Price Excluding Tax217,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Arrangement - Mass ExcavatorArrangement - Mass Excavator
EPA LabelEPA Label
Product LinkProduct Link
Accugrade ReadyAccugrade Ready
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Pilot ControlPilot Control
Air Suspension SeatAir Suspension Seat
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
DrawbarDrawbar
Radio - BluetoothRadio - Bluetooth
Stable Blade ControlStable Blade Control
ScreensScreens
SweepsSweeps
Blade ShakeBlade Shake
Steering Type - JoystickSteering Type - Joystick
Blade Tilt - Single TiltBlade Tilt - Single Tilt
Blade Type - PatBlade Type - Pat
Additional informationANTIFREEZE WINDSHIELD WASHER
BLADE, 126" ARO
CAB COMFORT PACKAGE
CAB, PROTECTION PACKAGE, HD
COLD WEATHER, 120V, PACKAGE
CONTROL, ARO W/ASSIST
COUNTERWEIGHT, REAR
FAN, DEMAND
FUEL ANTIFREEZE, -25C (-13F)
GUARD, TRACK GUIDING, CTR
HYDRAULIC OIL, STANDARD
KIT VISIBILITY, SINGLE CAMERA
LIGHTS, 6, LED
MANUAL, ENGLISH
NO REAR HYDRAULIC PACKAGE
Online Owner's Manual
PITCH, BLADE, MANUAL
PREMIUM CORP RADIO (12V)
PRODUCT LINK, CELLULAR PLE742
PROTECTION PACKAGE, HEAVY DUTY
PROTECTION, CYLINDER ROD
ROLL ON-ROLL OFF
STARTER, LOW TEMPERATURE
TANK FUEL, STANDARD
TRACK, 22", ES, HD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2100
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJan 21
gauges, operator station, console
1700
  • Yes
  • No
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Overall good condition
  • Normal
  • None
  • Fair
  • GoodRed/ full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Overall good condition
  • Good
  • Good
hydraulics
1000
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1210
  • Overall good condition
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE50-60%
Notes - UNDERCARRIAGEOverall good condition
Track Shoes Width / Type22” single bar grouser
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Overall good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering