Quick Search

CAT D3-12 TRE

CAT D3-12 TRE

CAT Certified
Year
2021
Working hours
2,191 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Phoenix, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT D3-12 TRE
Empire Southwest LLC
CategoryCrawler dozers
Serial NumberXKW00285
Unit NumberE162629
Catalog Number10115399
Year2021
Hours2,191 h
CountryUnited States
LocationPhoenix, United States
Pricing
Price Excluding Tax168,205 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
HeaterHeater
Additional informationAir Conditioning
Blade Type: 109.5" ACCUGRADE
Comments: ARO ASSIST
Online Owner's Manual
RIPPER, MS
ROPS:
Track Shoe Width/Type: 20"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering