Quick Search

Case 850D

Case 850D

Price
$20,000
Working hours
4,743 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Michigan CAT
Enroute, MI
+1 8669941408
Show phone number
  • Basic information
  • Details
Basic information
BrandCASE 850D
CategoryCrawler dozers
Serial Number850-001
Unit Number850-001
Catalog Number4878131
Hours4,743 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax20,000 USD
Tax-
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
OROPSOROPS
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
SWEEPSSWEEPS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1210
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFaded, light surface rust, scratches, decals weathered slight
  • GoodPlastic cloudy
  • Good
  • GoodR&L bent very slight
safety items
021
  • YesSnaps screwed all around posts for side curtains
  • Yes
  • FairInoperable
  • FairNot holding
  • PoorNone
gauges, operator station, console
302
  • Good
  • Good
  • Good
  • PoorInoperable, total hours unknown
  • PoorAftermarket seat assembly, backrest pivot not holding, OEM armrests bad, missing
engine
700
  • YesSlight
  • Yes
  • No
  • YesCouple valve cover gaskets seeping
  • No
  • Good
  • Normal
  • Good
  • GoodGreen
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
601
  • No
  • Yes
  • PoorSerpentine belt worn bad, replace
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
401
  • Good
  • PoorBatteries dead, jump started, replace
  • Good
  • Good
  • GoodRR light inoperable
transmission
500
  • No
  • No
  • GoodHi/low functioning, neutral lock linkage missing
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
brake
110
  • Fair
  • Good
hydraulics
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
330
  • Good
  • GoodPivot p/b worn
  • FairWorn, flipped
  • FairLower half worn, patched in lower outer corners
  • FairLift and tilt cylinders p/b worn
  • GoodWorn slight
final drives
200
  • No
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEUsing Cat specs, further inspection on bushings needed to see if cracked, possibly can be turned
Bottom Rollers2 rollers have retaining bolts little loose
Cannon / Track AdjusterLeft track needs adjustment
Link / Brand / Part NumberBerco
SegmentsWorn
Track Shoes Width / Type20" wide
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front13813899
Idlers Front191900
Links93.5943528
Pins & Bushings (External)4.64.397100
Track Roller 12020.55561
Track Roller 520205555
Track Shoe Grouser Height42.5421315
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering