Currently 18042 machines for sale
Quick Search

Used Compactors for Sale

When you work in the construction or paving industry, you need a machine that can compact a variety of materials. You can find the compactor you’re looking for by browsing our extensive selection of used Cat® compactors for sale from our dealer network. At Cat Used, we display all our equipment options together so you have easy access to affordable, reliable solutions.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Compactors
x
Brand
SEM
x
5 Search results for "Current filter"
Displaying: 1 - 5 Sort by: 
SEM MACHINERY SEM5122021
Vlissingen
695 h Cat Certified Used

See Details
SEM MACHINERY SEM5122021
Vlissingen, Nl
840 h Cat Certified Used

See Details
SEM MACHINERY 5202022
Antananarivo

See Details
SEM MACHINERY 5102021
Antananarivo
5 h

See Details
SEM MACHINERY SEM520, 84,5002022
Cancún
1,152 h

See Details

SEM compactors