Quick Search

CAT CP54B

CAT CP54B

Year
2018
Working hours
1,106 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Laatzen
+49 5102700211
Show phone number
Basic information
BrandCAT CP54B
Zeppelin Baumaschinen GmbH
CategoryCompactors
Serial Number48300103
Unit Number48300103
Catalog Number10116760
Year2018
Hours1,106 h
CountryGermany
LocationLaatzen, Germany
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional informationCONDITION COMPACTOR: 70 %
Online Owner's Manual
TIRES CONDITION REAR LEFT: 70 %
TIRES CONDITION REAR RIGHT: 70 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering