X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27577 machines for sale
Current filter
Category
Construction
x
Compaction Equipment
x
Compactors
x
Brand
Bitelli
x
search filters
Model
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-

Bitelli compactors

Get an email alert when new equipment matching "Current filter" will be added

3 Search results for "Current filter"
Displaying: 1 - 3 Sort by:   ads/page
Bitelli COMBIT65, On RequestCompactors
Carugate, IT
Year: 1997, Working hours: 1256 h
CGT - COMPAGNIA GENERALE TRATTORI
Bitelli DTV370, On RequestCompactors
Monfalcone, IT
Year: 2003, Working hours: 7437 h
CGT - COMPAGNIA GENERALE TRATTORI
Bitelli DTV40, On RequestCompactors
Carrara, IT
Year: 1984, Working hours: 3507 h
CGT - COMPAGNIA GENERALE TRATTORI
 
Compare products