Currently 18057 machines for sale
Quick Search

Used Compactors for Sale

When you work in the construction or paving industry, you need a machine that can compact a variety of materials. You can find the compactor you’re looking for by browsing our extensive selection of used Cat® compactors for sale from our dealer network. At Cat Used, we display all our equipment options together so you have easy access to affordable, reliable solutions.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Compactors
x
235 Search results for "Current filter"
Displaying: 121 - 144 Sort by: 
CAT CB13, 115,0002019
Stockton, CA
927 h Conditionsepa labelproduct linkultra low sulfur diesel fueloropslighting

See Details
CAT CB24B, 38,0002018
Concordia, KS
1,512 hrops - folding

See Details
CAT CB24B, 43,5002019
Topeka, KS
930 h

See Details
CAT CB15-01, 119,4002018
Topeka Area, KS
1,629 h

See Details
CAT CB15-01, 109,9002020
Salina, KS
2,573 h

See Details
CAT CP54B, 179,1002021
Dodge City, KS
766 hguard, transmission

See Details
CAT 815, 756,3632023
Casper, WY
1,079 h

See Details
CAT CP-563E, 65,0002004
Dickinson, ND
3,960 hepa labeloropscontrol, variable amplitude

See Details
CAT CB64, 133,5002012
Rock Springs, WY
3,712 h

See Details
CAT CW16, 87,5002016
San Diego, CA
946 hrops

See Details
CAT CS11 GC, 132,0002021
Roseville, CA
743 h

See Details
Bomag BMP8500, 18,5082017
Reno, NV
714 h Conditions

See Details
Wacker ROLLER W/B, 20,0002019
Elk Grove, CA
327 h

See Details
CAT CB68B, 98,0002018
Altoona, IA
1,992 h Conditions Customer Value Agreementlightingultra low sulfur diesel fuelwater spray sysoropsbeacon

See Details
CAT CS56B, 327,8532023
Casper, WY
770 hguard, transmission

See Details
CAT CB68B, 60,5002017
North Mankato, MN
2,958 h Conditions Special Offers Customer Value Agreement

See Details
CAT CB54 XW, 59,5002012
Stockton, CA
2,063 h Conditionsepa labelrops - openversa vibe vibratory systemwater spray systemproduct link

See Details
CAT CB22, 30,0002017
Salida, CA
1,007 h

See Details
CAT CB10, 110,5092018
Londonderry, NH
2,429 hair conditioner

See Details
CAT CB13, 110,0002019
Pleasant Grove, CA
755 hcontrol, compactepa labeloropsbeaconlighting

See Details
CAT 825K, 349,0002018
Liberty Hill, TX
11,951 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
Dynapac CP2700, 50,0002017
Austin, TX
1,296 h Conditionsemissions levelwater spray systemlightingultra low sulfur diesel fuelrops - open

See Details
CAT CB64B, 89,0002016
Richmond, VA
1,423 h Specifications

See Details
CAT CB64, 145,0002014
Casper, WY
2,555 h Specifications

See Details
Show more results

Compactors