Quick Search

CAT CS56B

CAT CS56B

Year
2023
Working hours
808 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT CS56B
WYOMING MACHINERY
CategoryCompactors
Serial Number48400398
Unit Number484398
Catalog Number10073324
Year2023
Hours808 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax327,853 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional informationBLADE, LEVELING
CAB, ROPS/FOPS WITH A/C
CERTIFICATE OF ORIGIN
ENGINE, CAT C4.4
FREQUENCY, VARIABLE
INSTALLATION, CAB
INSTRUCTIONS, ANSI - CAB
LANE 3 ORDER
LANGUAGES, OPTION 1
LIGHTING, WARNING
MIRRORS, REARVIEW, INTERNAL
OIL, HYD, STANDARD
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
ROLL ON-ROLL OFF
SCREEN, STANDARD
SEAT BELT, 2"
SEAT, CLOTH, DELUXE
SENSOR, DRIVE POWER
SHELL KIT, OVAL, PADFOOT
SUN SCREEN
SUN VISOR, FRONT
TIRES, 23.1-26 12PR R-3
YEAR OF MANUFACTURE PLATE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering