Quick Search

Wain-Roy 36” BUCKET

Wain-Roy 36” BUCKET

Price
$2,799
Year
2016
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Clifton Park, NY
+1 508 482 1697
Show phone number
  • Basic information
  • Details
Basic information
BrandWain-Roy 36” BUCKET
Categorybucket
Serial Number142574
Unit NumberEQ047843
Catalog Number4746389
Year2016
Hours1 h
CountryUnited States
LocationClifton Park, NY
Pricing
Price Excluding Tax2,799 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationM318/M322 36" HD5 BUCKET
PIN LOCK INTERFACE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering