Quick Search

Erskine MFG SSL TREE SHEAR

Erskine MFG SSL TREE SHEAR

Year
2023
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Brewer, ME
+1 7747376569
Show phone number
Basic information
BrandErskine MFG SSL TREE SHEAR
Milton CAT
Categorybucket
Serial Number1164029
Unit NumberEQ272390
Catalog Number10106126
Year2023
Hours1 h
CountryUnited States
LocationBREWER, United States
Pricing
Price Excluding Tax6,082 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationERSKINE UTILITY TREE SHEAR
Rotating Head (manual): 90°
Shear Blade: Heat Treated AR400 High Tensile Steel
Working Height (vertical): 49”
Working Height (vertical): 49”
Working Width:45.20”
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering