Wain-Roy 12” BUCKET

Wain-Roy 12” BUCKET

Price
795 USD
Year
2016
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWain-Roy 12” BUCKET
Categorybucket
Serial Number192560
Unit NumberEQ053638
Catalog NumberCU4751318
Manufacturing Year2016
Hours1 h
CountryUnited States
LocationLondonderry, NH
Pricing
Price Excluding Tax795 USD
Tax USD
Price Including Tax USD
Details
Additional InformationPIN LOCK COUPLER
BHL 12" XLS HD BUCKET
Features
Additional InformationPIN LOCK COUPLER
BHL 12" XLS HD BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 482 1697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone