Quick Search

Caterpillar 950K BUCKET

Caterpillar 950K BUCKET

Price
$10,000
Year
2017
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

THOMPSON TRACTOR CO., INC.
Montgomery, AL
+1 205 229 8715
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 950K BUCKET
Categorybucket
Serial Number7NW8443
Unit Number1204017B
Catalog Number4720647
Year2017
Hours1 h
CountryUnited States
LocationMontgomery, AL
Pricing
Price Excluding Tax10,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information114", 4.5 CYD GP BUCKET WITH BOLT-ON EDGES
354-4865
362-6343
950K/L OR 962K/L
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
200
  • No
  • No
  • 950K OR 962K
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering