Quick Search

CAT 420F2ST

CAT 420F2ST

Year
2017
Working hours
2,313 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Nitro, WV
+1 309 494 4357
Show phone number
Basic information
BrandCAT 420F2ST
Boyd Cat Company
Categorybackhoe loader
Serial NumberHWC02232
Unit NumberEQ00121032
Catalog Number10060934
Year2017
Hours2,313 h
CountryUnited States
LocationNitro, United States
Pricing
Price Excluding Tax68,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
BELT, SEAT, 2" SUSPENSIONBELT, SEAT, 2" SUSPENSION
CAB, DELUXECAB, DELUXE
CUTTING EDGE, TWO PIECECUTTING EDGE, TWO PIECE
INSTRUCTIONS, ANSIINSTRUCTIONS, ANSI
LINES, COMBINED AUX, E-STICKLINES, COMBINED AUX, E-STICK
STABILIZER PADS, FLIP-OVERSTABILIZER PADS, FLIP-OVER
Additional information420F2 BHL ST, TIER 4, HRC
AIR CONDITIONER, T4
BELT, SEAT, 2" SUSPENSION
CAB, DELUXE
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW,C4.4 ACERT, T4F
HYDRAULICS, GP, 6FCN/8BNK, ST
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, COMBINED AUX, E-STICK
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR, PL641I
PT, 4WD, STD SHIFT
RADIO & CD PLAYER, BLUETOOTH
RUST PREVENTATIVE APPLICATOR
SEAT, DELUXE FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 340 80R18/19.5L-24, FS
WORKLIGHTS (8) HALOGEN LAMPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering