Quick Search

CAT 420F

CAT 420F

Year
2014
Working hours
1,935 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FINNING CANADA
Cranbrook, BC
+1 866 467 9900
Show phone number
Basic information
BrandCAT 420F
Finning International
Categorybackhoe loader
Serial NumberLTG01382
Catalog Number10086183
Year2014
Hours1,935 h
CountryCanada
LocationCranbrook, Canada
Pricing
Price Excluding Tax87,077 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationConsignment - Please contact Tony Peters for more information.

Deluxe Cab

Auto Shift

Ride Control

4 x 4

1.3 CU Yard MP Bucket

Extenda Hoe

Rear Manual Coupler

24" Dig Bucket

42" clean Up Bucket

Trenching Bucket

tires Approx 65% remaining

Hoe Pac Available at an Additional cost

CVA-Complimentary 2 year / 1,000 hour Performance Essentials (2 x 500 hr PM kits per OMM). Contact sales rep for details, conditions may apply.

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering