Currently 18203 machines for sale
Quick Search

Used Backhoe Loaders for Sale

If you’re looking for a used backhoe loader at a cost-effective price, take advantage of an easy solution from your local Cat® dealer. At Cat Used, we have a large inventory of pre-owned backhoe loaders from our U.S. and international dealers. Our extensive product listings will help ensure that you find the backhoe loader solution you're looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
backhoe loader
x
630 Search results for "Current filter"
Displaying: 97 - 120 Sort by: 
CAT 430E2009
Pendleton, OR
ride control

See Details
CAT 420XE, 112,5002020
Mason City, IA
2,445 h Conditions Customer Value Agreementride control

See Details
CAT 430, 125,0002021
Sacramento, CA
2,074 h Specifications Conditionsauxiliary hydraulics pressurebucket, mpdrive - 4 wheelride controlstick - extended

See Details
CAT 420, 147,0002022
Salina, UT
236 hride control

See Details
CAT 416F C4E, 73,5002019
Corpus Christi, TX
1,926 h Conditionsam fm radiolightingproduct linkair conditionererops

See Details
CAT 415F2 4EOP, 71,0672019
Mesa, AZ
2,446 h

See Details
CAT 416F2 4EO, 74,7742018
Phoenix, AZ
2,524 h

See Details
CAT 430-07HT, 117,5002020
Fenton, MO
1,290 h Conditionscontrols, joystickair conditionerengine enclosureslightingrops - enclosed

See Details
CAT 420-07, 115,9002021
Topeka Area, KS
1,492 hride control

See Details
CAT 420-074EO, 95,0002020
Henderson, NV
1,191 h Conditionsbucket - reardrive - 4 wheelride controlstick - extendedrear coupler

See Details
CAT 420F2 4EO, 73,9672018
Apache Junction, AZ
3,591 h

See Details
CAT 416F2 4EO, 68,8892018
Mesa, AZ
3,163 h

See Details
CAT 420F2, 71,5002017
Portland, OR
2,053 h

See Details
CAT 420F2IT, 75,0002017
Raleigh, NC
3,241 h Conditionsair conditionerbucket - reardrive - 4 wheelride controlstick - extended

See Details
CAT 416F2 4EOP, 75,7202018
Yuma, AZ
2,708 h

See Details
CAT 420F2 4EO, 76,7422016
Mesa, AZ
3,318 hcontrols, joystickcoupler

See Details
CAT 420F2 4EO, 84,4242019
Eloy, AZ
3,144 h

See Details
CAT 420F24EOIP, 61,3152017
Eloy, AZ
5,133 hcontrols, joystickride controlcoupler

See Details
CAT 420F2 AE4, 93,5002019
San Angelo, TX
2,492 hride control

See Details
CAT 420F2 4EO, 85,9332018
Prescott, AZ
2,322 h

See Details
CAT 415, 65,0002020
Manchester Rental, TN
1,728 hride control

See Details
CAT 420F24EOIP, 72,7922019
Mesa, AZ
4,141 h

See Details
Vermeer V8550A, 25,0002000
Toston, MT
2,015 h Conditions

See Details
CAT 430F2IT, 64,0002015
Newinton, CT
6,561 hair conditionerbucketdrive - 4 wheelride controlstick - extended

See Details
Show more results

backhoe loader