Quick Search

CAT 420XE

CAT 420XE

Year
2020
Working hours
2,445 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Mason City, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 420XE
Ziegler CAT
Categorybackhoe loader
Serial NumberH9X00166
Unit NumberEQ0111347
Catalog Number10092271
Year2020
Hours2,445 h
CountryUnited States
LocationMASON CITY, United States
Pricing
Price Excluding Tax112,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional informationCab
Heat
A/C
Radio
4wd
Autoshift
Extenda stick
Ride control
IT coupler
Pattern changer
Rear aux. hydraulics
Front aux. hydraulics
1.31yd bucket
Woods 24in rear dig bucket
12.5-80/18 and 19.5L-24 tire

PM4 at 2443 hours

420 XE 07A BACKHOE LOADER CFG1
AIR CONDITIONER, T4F
AUTO-UP STABILIZERS
BELT, SEAT, 2" SUSPENSION
BUCKET, HOE, (NONE)
CAB, DELUXE
COLD WEATHER PACKAGE, 120V
COUNTERWEIGHT, 1015 LBS
COUPLING,QD,THREADED WITH CAPS
Customer Value Agreement (CVA) 2 year / 24 month CVA
DISPLAY, TOUCH SCREEN
ENGINE S/N J3623106
ENGINE, 74.5KW, C3.6 DITA, T4F
HYD, MP, 6FCN/8BNK, EH, QC
LINES, COMBINED AUX, E-STICK
LOADER, ST, PL, QUICK COUPLER
Online Owner's Manual
PRODUCT LINK, CELLULAR, PLE643
PT, 4WD/2WS AUTOSHIFT
RADIO, FM BLUETOOTH
Remaining Factory Warranty Emission 12-15-2025 or 3000 hours.
SEAT, DELUXE FABRIC
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 12.5 80/19.5L-24, GY
USB POWER PORT
WORKLIGHTS (8) HALOGEN LAMPS
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering