Quick Search

Weiler P395

Weiler P395

Year
2022
Working hours
1,516 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Greensboro, NC
+1 336 294 5240
Show phone number
Basic information
BrandWeiler P395
Carolina CAT
CategoryAsphalt pavers
Serial NumberP395-1033
Unit NumberS21-1151M
Catalog Number10083311
Year2022
Hours1,516 h
CountryUnited States
LocationGREENSBORO, United States
Pricing
Price Excluding Tax235,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Power Assisted DrivePower Assisted Drive
Washdown TankWashdown Tank
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Screed Heating System - ElectricalScreed Heating System - Electrical
Screed, Extensions - HydraulicScreed, Extensions - Hydraulic
Push RollerPush Roller
Additional information12KW HYDRUALIC GENERATOR • 140MM TRACK GROUP W/ 14" POLY PAD • 4 SPRAY HOSES • 8' SCREED W/ FRONT MOUNT EXTENSION • ADJUST/OSCILLATING PUSH ROLLERS • CANOPY • CAT C3.6 TIER IV 120 HP ENGINE • HARD AUGERS • LED WORK LIGHTS AND STROBE LIGHT • PAVER PAUSE FUNCTION • SPRAY DOWN W/ SEPARATE TANK • STEERING WHEEL CONTROL GROUP • TOPCON PAVER PREP GROUP • VARIABLE SPEED/REVERSING 14" • VARIABLE SPEED/REVERSING CONVEYOR

12KW HYDRUALIC GENERATOR
140MM TRACK GROUP W/14" POLY PAD
4 SPRAY HOSES
8' SCREED W/FRONT MOUNT EXTENSIO
ADJUST/OSCILLATING PUSH ROLLERS
CAT C3.6 TIER IV 120 HP ENGINE
DC BLADE LIGHT GROUP (2 LIGHTS)
DUAL PIVOTING OPERATORS STATIONS
ENGINE SERIAL# J3702101
HARD AUGERS
LED WORK LIGHTS AND STROBE LIGHT
PAVER PAUSE FUNCTION
SPRAY DOWN W/SEPARATE TANK
STEERING WHEEL CONTROL GROUP
US, CANADA ENGLISH LANGUAGE DECA
VARIABLE SPEED/REVERSING 14"NI-
VARIABLE SPEED/REVERSING CONVEYO
WEILER P395 ASPHALT PAVER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
500
  • Good
  • Good
  • Good
  • Good
  • Good
engine
600
  • No
  • No
  • No
  • No
  • No
  • n
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
100
  • Good
cooling system
600
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
paver / screed / conveyor
1500
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollersGood
Track Frame - LeftGood
Track Frame - RightGood
Track Tensioning SystemGood
final drives
100
  • Good
comments, misc. repairs, general remarks
  • 341 IDLE HOURS
general condition
300
  • No
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering