Quick Search

Weiler E2850

Weiler E2850

Year
2015
Working hours
3,093 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Show phone number
Basic information
BrandWeiler E2850
WAGNER EQUIPMENT CO.
CategoryAsphalt pavers
Serial NumberE28501115
Unit Number516451
Catalog Number10105486
Year2015
Hours3,093 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax325,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information1 SPD TRAVEL ... MPH- WORK 59MPM
14'9" MAX CONVEYOR W/SWING
2-SEAT,VINYL PEDESTAL, (WORN)
2015 WEILER E2850 WINDROW ELEV
3093 GD 3/6/24
4-WHEEL HYDROSTATIC W/3 SPEED
AS IS / AS RECEIVED
BASIC CONSOLE,TOGGLE SWITCHES
CONVEYOR CAPACITY 600TPH/544MTP
CONVEYOR SLATS ... SIDE DUMP HOPPER
DUMPA ASSIST HYDRAULIC FLOOR
ELEVATOR CAPACITY...00TPH/907MTP
ELEVATOR GUARD & RUBBER SKIRT
ENGINE,C7.1 300HP, TIER 4FINAL
HD CAST DUMP HOPPER AUGERS
LIGHTING, HALOGEN REAR (6)
REAR CONTROL CLEANOUT STATION
REMIXING TRANSFER VEHICLE
TIRES,HF GALAXY 21"-25,28PLY@40%
TRAVEL ALARM, BEACON, LADDER,
TRIPLE CAST REMIX AUGER
VARIABLE SPD ELEVATOR/CONVEYOR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
400
  • Good
  • Good
  • Good
  • Good
safety items
101
  • Good
  • PoorOUT OF DATE
gauges, operator station, console
020
  • DISPLAY PANEL FADED BUT READABLE
  • Fair
  • Fair
engine
010
  • No
  • Fair
cooling system
220
  • Fair
  • Good
  • Fair
  • Good
electrical, starting and charging system
301
  • BATTERIES WERE DEAD AT INSPECTION TIME- HAD TO BE JUMP STARTED.
  • Good
  • PoorWERE DEAD AT INSPECTION TIME- HAD TO BE JUMPED
  • Good
  • Good
transmission
  • OK SHAPE- NEEDS ASPHALT CLEANED OUT
  • BOTH TORN AND NEED TO BE REPLACED
  • 21.00-25
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering