Quick Search

CAT CP56B

CAT CP56B

Year
2019
Working hours
474 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
WA
+1 406 656 0202
Show phone number
Basic information
BrandCAT CP56B
N C Machinery Co.
CategoryAsphalt pavers
Serial NumberP5600643
Unit Number20A0179
Catalog Number10088075
Year2019
Hours474 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding Tax220,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional informationCAB, ROPS/FOPS WITH A/C
CERTIFICATE OF ORIGIN
COMPLIANCE FILM,ELECT-MAGNETIC
ENG SN W7N60032 MSO AFZLR
ENGINE, CAT C4.4
FREIGHT, CREDIT
FREQUENCY, FIXED
INSTALLATION, CAB
INSTRUCTIONS, ANSI - CAB
LANE 3 ORDER
LANGUAGES, OPTION 1
LIGHTING, WARNING
LIGHTS, UPGRADED
MIRRORS, REARVIEW, INTERNAL
NO BLADE
OIL, HYD, STANDARD
Online Owner's Manual
PACK, DOMESTIC TRUCK
PAD, ROUND
PRODUCT LINK, CELLULAR PL641
SCREEN, STANDARD
SEAT BELT, 3"
SEAT, CLOTH
SENSOR, DRIVE POWER
SUN SCREEN
SUN VISOR, FRONT
TIRES, 23.1-26 8PR R-1
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering