Quick Search

CAT CB10

CAT CB10

Year
2020
Working hours
980 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Yakima, WA
+1 406 656 0202
Show phone number
Basic information
BrandCAT CB10
N C Machinery Co.
CategoryAsphalt pavers
Serial NumberL9R00151
Unit Number20W0756
Catalog Number4863099
Year2020
Hours980 h
CountryUnited States
LocationYAKIMA, United States
Pricing
Price Excluding Tax129,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*BELT, ENG
*BUMPER COVER, STD
*CB10 02A VIBRATORY COMPACTOR
*CONTROL, STANDARD
*COVER, NO LED LIGHTS
*DECAL, VERSA VIBE
*ENGINE, CAT C3.6
*FREEZE PROTECTION, ROPS/FOPS
*FRONT SYSTEM, VERSA-VIBE
*HITCH, STANDARD
*HYDRAULICS, SOLID DRUM, STD
*INSTRUCTIONS, ANSI
*LIGHTS, WORKING W/SIGNALS
*MOUNT, OPTIONAL SENSOR(S)
*OIL, HYD, STANDARD
*PLATFORM, ROPS/FOPS
*PRODUCT LINK, CELLULAR PLE743
*REAR SYSTEM, OSCILLATION STD
*ROTATION, FULL
*SEAT BELT, 3"
*SEAT, STANDARD VINYL
*SENSORS, MAT TEMPERATURE
*STEERING WHEEL, STD
*STEPS, REFILL ASSIST, FRONT
*SWITCH, STD IGNITION
ENG SN J3623516 MSO D1BNG
LANE 1 ORDER
LIGHTS, LED, PREMIUM
MATS, WATER DISTRIBUTION
MIRRORS, EXTERNAL
Online Owner's Manual
PACK, DOMESTIC TRUCK
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering