Quick Search

CAT AP1055

CAT AP1055

Year
2023
Working hours
982 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Minneapolis, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT AP1055
Ziegler CAT
CategoryAsphalt pavers
Serial NumberF7T00236
Unit NumberEQ0117736
Catalog Number10112946
Year2023
Hours982 h
CountryUnited States
LocationMINNEAPOLIS, United States
Pricing
Price Excluding Tax598,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationTWO SWINGABLE OPERATORS CONSOLES,
STROBE
LIGHTS
PRODUCT LINK
WASHDOWN SYSTEM
VENTILATION SYSTEM
SONIC FEEDERS
OSCILLATING PUSH ROLLER
GRADE & SLOPE SONICS
VARIABLE FLOW DIALS
POWER CROWN
HYDRAULIC SLOPE
ELECTRIC HEIGHT
SMOOTH TRACK
HEATED END GATE
CAT SE60 FRONT MOUNTED SCREED

ADAPTER, VIBE SCREED
AP1055 07A MTS ASPHALT PAVER
APRON, STR HYD FOLD, STD ENTRY
AUGER 18" EXTENSION PER SIDE
BARS, STABILIZER
BEAM, SONIC AVERAGING, CAT G&S
CASE, SONIC SENSOR
COMMISSIONING, NOT NEEDED
CONTROL, BASE CAT G&S SYSTEM
CONTROL, PENDANT
Customer Value Agreement (CVA) 2 year / 24 month cva
CYLINDER KIT, STANDARD
DEFLECTOR, CONVEYOR
ENGINE, CAT C7.1
EXTENSION, MAINFRAME, POWER
EXTN, STANDARD SCREED
FILMS, ANSI
FLASHING, STR HYD FOLD SE
GUIDE, STEERING
HANDRAIL, STANDARD
HARD TOP CANOPY
HEATER, ENDGATE
HITCH, HYD PREP, TRACTOR
HOPPER, STD ENTRY, LOW SIDE
HOSE, REEL WITH WAND
INDICATOR, TOW POINT
INSTRUCTIONS, ANSI
KIT, AUGER AND MAINFRAME EXT
LANE 3 ORDER
LIGHT, HAZARD
LIGHTS, LED, SCREED
LIGHTS, WORKING
Lincoln 8L Autolube Data
Online Owner's Manual
PACK, DOMESTIC TRUCK
PAINT, STANDARD, ANSI/ISO
PANEL, POWER SUPPLY
PEDALS, DECELERATOR
PLATE, SCREED, DOVETAIL
PLATE, STANDARD WEAR LIFE
PRODUCT LINK, CELLULAR PLE641
PUSH ROLLER, OSCILLATING
Remaining Factory Warranty Emissions 5-15-28 or 3000 hours, Powertrain 5-15-24, Total machine 5-15-24, Total machine premier coverage 5-15-28 or 5000 hours.
SCREED, SE60 FM
SEAT, VINYL, DELUXE
SENSOR, FEEDER, SONIC
SENSOR, GRADE, SONIC
SENSOR, SLOPE
STEERING, FRICTION
TANK, WASHDOWN
THICKNESS SCREWS, CCW
TRACK, MTS, SMOOTH
UMBRELLA, CAT
VENTILATION SYSTEM, CANOPY
VENTILATION SYSTEM, NO CANOPY
VISORS, DISPLAY
WIRING, LIGHTS/HAZARD READY
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month cva
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering