Quick Search

CAT AP1055E

CAT AP1055E

Year
2012
Working hours
9,058 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Mesa, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT AP1055E
Empire Southwest LLC
CategoryAsphalt pavers
Serial NumberTJF00235
Unit NumberE191062
Catalog Number10120802
Year2012
Hours9,058 h
CountryUnited States
LocationMesa, United States
Pricing
Price Excluding Tax84,424 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Screed, Slope ControlScreed, Slope Control
Crown Control - PowerCrown Control - Power
Screed Extensions - Height Control - PowerScreed Extensions - Height Control - Power
Screed Extensions - Slope Control - PowerScreed Extensions - Slope Control - Power
High Ambient CoolingHigh Ambient Cooling
Additional informationComments: I have not seen the grade control. It is a TOPCON system
ECM DOWNLOAD: NO
ENGINE TIER RATING: TIER 4 - INTERIM
EXTEND-A-MAT-SCREED
FEEDER CONTROL
Lights
NIGHT PAVING GEN SYS
Online Owner's Manual
PRODUCT LINK: INQUIRE FOR OPTIONS ON
PUSH ROLLERS
Rubber Track Width: NA
SCREED
SONIC
Tire Size: NA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering