Quick Search

CAT AP1000E

CAT AP1000E

Year
2012
Working hours
3,815 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Mesa, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT AP1000E
Empire Southwest LLC
CategoryAsphalt pavers
Serial NumberT1F00162
Unit NumberE187564
Catalog Number10089066
Year2012
Hours3,815 h
CountryUnited States
LocationMesa, United States
Pricing
Price Excluding Tax129,341 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Crown Control - PowerCrown Control - Power
Screed Extensions - Height Control - PowerScreed Extensions - Height Control - Power
Screed Extensions - Slope Control - PowerScreed Extensions - Slope Control - Power
Additional informationENGINE TIER RATING: TIER FOUR INTERIM
EXTEND-A-MAT-SCREED
FEEDER CONTROL
MAX: 19 FT 6 IN
MIN: 10 FT
Online Owner's Manual
PRODUCT LINK: INCLUDES
PUSH ROLLERS
RUBBER TRACK WIDTH: STANDARD BOGIES
SCREED
SONIC
STEEL TRK SHOE WIDTH: WHEELED
TIRE SIZE: 18.00-25
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering