Quick Search

CAT PM822

CAT PM822

Year
2023
Working hours
123 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCAT PM822
Foley Equipment Company
CategoryAsphalt pavers
Serial NumberE8S00334
Unit NumberWGN0839
Catalog Number10104954
Year2023
Hours123 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax998,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAMERA, AUX
CANOPY, FOLDING, HYDRAULIC
COMMISSIONING, NOT NEEDED
CONTROL, CAT G&S SYSTEM
CONVEYOR CAMERA
CUTTING BIT TRAY
DISCHARGE CONVEYOR, FOLDING
DISPLAY, OPTIONAL
DOUBLE CENTER DISPLAY
DUST REDUCTION, ADD. (88")
ENGINE, CAT C18
FILM, NORTH AMERICA
GUIDE, TELESCOPING STEERING
HYDR. OIL HYDO ADVANCED 10W
INBOARD SKI
LANE 3 ORDER
LIGHT, HAZARD
LIGHT, TRUCK SIGNAL
LIGHTS, LED, PERIMETER
LOW PRESSURE WASHDOWN
MACHINE, PM8 COMMON
NO CONVEYOR SWING VALVE
Online Owner's Manual
PLUG, NO WATER FILL PUMP
PNEUMATIC BIT REMOVAL TOOL
PORT, FILLING, WATER TANK
PRODUCT LINK, CELLULAR PLE641
PUMP, WASHING, HIGH PRESSURE
REAR CAMERA
ROLL ON-ROLL OFF
ROTOR TURNING DEVICE
ROTOR, K STD - 15 MM
SEAT FULL SIZE SUSPENSION
SENSOR, SONIC AVERAGING
SERIALIZED TECHNICAL MEDIA KIT
SIDE FILL VALVE & PORT
TANK, FUEL STANDARD
VENTILATION SYSTEM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering