X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28137 machines for sale
Current filter
Category
Construction
x
Asphalt Equipment
x
Asphalt pavers
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Asphalt pavers

Get an email alert when new equipment matching "Current filter" will be added.

Used Asphalt Pavers for Sale

Are you interested in enhancing your asphalt paving projects with a sturdy, economical solution you can rely on every day? We understand the tight schedules and heavy demands of the asphalt paving industry. That’s why we have a vast inventory with some of the most durable paving solutions from Caterpillar and dozens of other manufacturers. Sign up to receive an email alert when the piece of equipment you’re looking for becomes available.

250 Search results for "Current filter"
1..678..21
Displaying: 73 - 84 Sort by:   ads/page
Terex CR-452, 7,944 USDAsphalt pavers
Clifton Park, NY, US
Year: 2007, Working hours: 5224 h
MILTON CAT

screed, electrical heating systemhigh ambient coolingpower crown controlaux fuel tankpower slope control
Caterpillar AP655D, 70,000 USDAsphalt pavers
Piscataway, NJ, US
Year: 2009, Working hours: 5819 h
FOLEY, INC.

screed, electrical heating systemauto grade controlwandpower slope controlauto slope control, Conditions
Caterpillar CW16, 69,500 USDAsphalt pavers
Sacramento, CA, US
Year: 2018, Working hours: 304 h
HOLT OF CALIFORNIA
Caterpillar AP-650B, 25,000 USDAsphalt pavers
Madison, WI, US
Year: 2001, Working hours: 2545 h
FABICK CAT

truck hitchauto burnerspower crown controlwandpower slope control, Conditions
LeeBoy 8515, 65,000 USDAsphalt pavers
Newington, CT, US
Year: 2010, Working hours: 2692 h
H.O. PENN MACHINERY CO., INC.
, Specifications
Weiler P 385 A, 95,000 USDAsphalt pavers
Milwaukee, WI, US
Year: 2015, Working hours: 3494 h
FABICK CAT

screed, electrical heating systemlightingbeaconscreed, extendable, Specifications Conditions
Caterpillar CP44, 99,500 USDAsphalt pavers
Sacramento, CA, US
Year: 2017, Working hours: 373 h
HOLT OF CALIFORNIA
, Conditions
Caterpillar CB66B, 100,000 USDAsphalt pavers
El Dorado, AR, US
Year: 2017, Working hours: 902 h
RIGGS CAT

ultra low sulfur diesel fuel, Conditions
Weiler P385B HTCH, 88,500 USDAsphalt pavers
Elmhurst, IL, US
Year: 2016, Working hours: 2080 h
ALTORFER INDUSTRIES

truck hitchpush rollercontrols, electric feedscreed, extendablegenerator system, Specifications Conditions
Caterpillar AP355F, 130,000 USDAsphalt pavers
King Of Prussia, PA, US
Year: 2017, Working hours: 1238 h
FOLEY, INC.

screed, electrical heating systemaux fuel tankauto grade controlwandauto slope control, Specifications Conditions
Roadtec SP100, 1,000 USDAsphalt pavers
Anderson, IN, US
Year: 1998, Working hours: 1157 h
MACALLISTER MACHINERY CO., INC

screed, fuel heating systempower height controlpower crown controlwandpower slope control, Conditions
LeeBoy 8616B, 119,900 USDAsphalt pavers
Enroute, MI, US
Year: 2016, Working hours: 1319 h
MICHIGAN CAT

screed, electrical heating systemgenerator systempaddlehigh ambient coolingwand, Specifications Conditions
 
Compare products
1..678..21
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources