X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 14241 machines for sale
Current filter
Category
Construction
x
Asphalt Equipment
x
Asphalt pavers
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Asphalt pavers

Get an email alert when new equipment matching "Current filter" will be added.

Used Asphalt Pavers for Sale

Are you interested in enhancing your asphalt paving projects with a sturdy, economical solution you can rely on every day? We understand the tight schedules and heavy demands of the asphalt paving industry. That’s why we have a vast inventory with some of the most durable paving solutions from Caterpillar and dozens of other manufacturers. Sign up to receive an email alert when the piece of equipment you’re looking for becomes available.

253 Search results for "Current filter"
1..202122
Displaying: 241 - 252 Sort by:   ads/page
Caterpillar AP300D Q, On RequestAsphalt pavers
Chesterfield, UK
Year: 2016, Working hours: 2000 h
FINNING (U.K.) LTD.
Caterpillar AP655FLRC, 367,000 USDAsphalt pavers
Hermosillo, MX
Year: 2016, Working hours: 1200 h
EMPRESAS MATCO, S.A. DE C.V.

screed, electrical heating systemscreed, ventilation systemscreed, extendablegenerator systemauto grade control
Caterpillar AP555E, 230,000 USDAsphalt pavers
Iquique, CL
Year: 2015, Working hours: 524 h
FINNING CHILE S.A.
, Specifications
Caterpillar AP555FLRC, 264,500 USDAsphalt pavers
Iquique, CL
Year: 2017, Working hours: 125 h
FINNING CHILE S.A.
Demag DF45, 24,731 USDAsphalt pavers
Gareoult, 83, FR
Year: 2005, Working hours: 4226 h
BERGERAT MONNOYEUR S.A.S.

ce platepush rollerscreed, stdscreed, extendable, Conditions
Bitelli BB621C, On RequestAsphalt pavers
Gareoult, 83, FR
Year: 2008, Working hours: 3419 h
BERGERAT MONNOYEUR S.A.S.

ce platepush rollerscreed, stdscreed, extendable, Conditions
Caterpillar AP-1055D, 42,981 USDAsphalt pavers
Brisbane, QL, AU
Year: 2006, Working hours: 10750 h
HASTINGS DEERING (AUSTRALIA)
Peterson 4710B, 173,289 USDAsphalt pavers
Dartmouth, NS, CA
Year: 2008, Working hours: 7559 h
TOROMONT CAT
Caterpillar PM622, 496,185 USDAsphalt pavers
Cambridge, ON, CA
Year: 2017, Working hours: 2983 h
TOROMONT CAT

product linklightingfire extinguisheram fm cd radioepa label, Conditions
LeeBoy 8515E, 134,722 USDAsphalt pavers
Québec, QC, CA
Year: 2017, Working hours: 2278 h
TOROMONT CAT (QUÉBEC)

screed, electrical heating systemcontrols, manualcontrols, non contacting grade (sonic)screed, extendablegenerator system, Conditions
LeeBoy 8515E, 134,722 USDAsphalt pavers
Quebec, QC, CA
Year: 2017, Working hours: 1902 h
TOROMONT CAT (QUÉBEC)

screed, electrical heating systemcontrols, non contacting grade (sonic)controls, slopescreed, extendablegenerator system, Conditions
Caterpillar AP-1000D, 48,867 USDAsphalt pavers
Ottawa, ON, CA
Year: 2008, Working hours: 11170 h
TOROMONT CAT
, Specifications
 
Compare products
1..202122
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources