Quick Search

Caterpillar PM622

Caterpillar PM622

Price
XDR 470,500
Year
2016
Working hours
1,149 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Piscataway, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCaterpillar PM622
CategoryAsphalt cold milling machines
Serial NumberJFC00102
Unit NumberUP50157
Catalog Number4896362
Year2016
Hours1,149 h
CountryUnited States
LocationPiscataway, United States
Pricing
Price Excluding Tax470,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
EPA LABELEPA LABEL
Additional informationREAR CAMERA
SERIALIZED TECHNICAL MEDIA KIT
ROLL ON-ROLL OFF
PRODUCT LINK, CELLULAR PLE641
LIGHTS, HALOGEN
LIGHT, HAZARD
COMMISSIONING, NOT NEEDED
VENTILATION SYSTEM
PUMP, WASHING, HIGH PRESSURE
PORT, FILLING, WATER TANK
FILM, NACD
CANOPY, FOLDING, HYDRAULIC
TANK, FUEL STANDARD
ENGINE, CAT C18 ACERT
SEAT FULL SIZE SUSPENSION
DOUBLE CENTER DISPLAY
DISCHARGE CONVEYOR, FOLDING
NO CONVEYOR SWING VALVE
HYDR. OIL HYDO ADVANCED 10W
SIDE FILL VALVE & PORT
CONTROL, CAT G&S SYSTEM
CONVEYOR CAMERA
PNEUMATIC BIT REMOVAL TOOL
LIGHT, TRUCK SIGNAL
CUTTING BIT TRAY
ROTOR TURNING DEVICE
TENSIONER, GREASE
PLUG, NO WATER FILL PUMP
INBOARD SKI
DISPLAY, OPTIONAL
LOW PRESSURE WASH DOWN
CHAMBER AR (2.2M/88")
DUST REDUCTION ADD. (2.2M/88")
ROTOR, G SYSTEM - STD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
500
  • Good
  • GoodALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.  HOWEVER DUE TO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON.
  • Good
  • Good
  • Good
safety items
200
  • Good
  • Good
gauges, operator station, console
201
  • Good
  • Good
  • PoorLeft console soft key panel weathered.
engine
200
  • Good
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
emissions
1010
  • Good
  • Good
  • Good
  • Good
  • FairPrimary conveyor has small cuts throughout.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
202
  • Good
  • PoorNeeds to be jumpstarted
  • Good
  • PoorPossible parasitic draw on batteries.
final drives
101
  • Yes
  • Yes
  • Good
  • PoorDischarge conveyor continues to raise even when letting off joystick.
undercarriage
020
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGERear pads are 75% worn.
Track Shoes (type/width) - LeftFair
Track Shoes (type/width) - RightFair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering