Quick Search

CAT PM825

CAT PM825

Year
2018
Working hours
1,964 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Rochester, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT PM825
Ziegler CAT
CategoryAsphalt cold milling machines
Serial NumberESE00102
Unit NumberP1526
Catalog Number10079694
Year2018
Hours1,964 h
CountryUnited States
LocationROCHESTER, United States
Pricing
Price Excluding Tax449,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
BeaconBeacon
Control, GradeControl, Grade
Additional informationNew Batteries at 1962 hours
PM1 at 1853 hours
1st stage conveyor belt at 1651

CAMERA, AUX
CANOPY, FOLDING, HYDRAULIC
CERTIFICATE OF ORIGIN
CHAMBER, MILLING (2.5M/98")
COMMISSIONING, NOT NEEDED
CONTROL, CAT G&S SYSTEM
CONVEYOR CAMERA
CUTTING BIT TRAY
DISCHARGE CONVEYOR, FOLDING
DISPLAY, OPTIONAL
DOUBLE CENTER DISPLAY
DUST REDUCTION ADD. (2.5M/98")
ENGINE S/N
ENGINE, CAT C18 ACERT
FILM, NORTH AMERICA
HYDR. OIL HYDO ADVANCED 10W
INBOARD SKI
LAMP, HALOGEN (MAGNETIC)
LANE 3 ORDER
LIGHT, HAZARD
LIGHT, TRUCK SIGNAL
LIGHTS, HALOGEN
NO CONVEYOR SWING VALVE
PLUG, NO WATER FILL PUMP
PM825 COLD PLANER
PNEUMATIC BIT REMOVAL TOOL
PORT, FILLING, WATER TANK
PRODUCT LINK, CELLULAR PL641
PUMP, WASHING, HIGH PRESSURE
REAR CAMERA
ROLL ON-ROLL OFF
ROTOR TURNING DEVICE
ROTOR, G SYSTEM - STD
SEAT FULL SIZE SUSPENSION
SENSOR, SONIC, AVERAGING
SERIALIZED TECHNICAL MEDIA KIT
SIDE FILL VALVE & PORT
TANK, FUEL STANDARD
TENSIONER, GREASE
TOOL HOLDER EXTRACTION
VENTILATION SYSTEM
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers • 2.99% for 24 Months • 3.99% for 36 Months • 4.99% for 48 Months • 5.99% for 60 Months • CASH OFFER 5% off Additional ‘Cash Discount’ dollars can be used towards additional price discount, extended warranty, trade-in, CVAs, attachments, etc.
Customer Value Agreement 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1000
  • THE MACHINE HAS A STRAIGHT CLEAN APPEARANCE.
  • Good
  • Good
  • GoodMINOR BLEMISH ON THE LOWER L.H. SIDE OF RADIATOR FIBERGLASS.
  • Good
  • GoodLOOKS NICE.
  • GoodNO CRACKS WERE SEEN.
  • GoodNO CRACKS WERE SEEN.
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Good
  • Good
  • GoodBOTH CAMERAS ARE WORKING.
  • GoodBOTH STROBES ARE WORKING.
gauges, operator station, console
800
  • Yes
  • GoodALL FOUR DISPLAYS ARE FUNCTIONING NORMAL.
  • Good
  • Good
  • GoodACCURATE.
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • No
  • Minor movement in engine damper.
  • NORMAL.
  • Good
  • GoodTHERE IS A DENT IN THE UPPER AFTER COOLER HOSE.
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • NORMAL COLOR & LEVEL.
  • THE COOLING SYSTEM IS FUNCTIONING NORMAL IN 70 DEGREE WEATHER.
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
100
  • No
  • THE EMISSIONS SYSTEM IS FUNCTIONING NORMAL.
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • GoodBATTERIES WERE REPLACED 9-23 AT 1961 HOURS.
  • Good
  • GoodPLE641
  • Good
  • Good
final drives
200
  • ALL DRIVE OILS ARE LEVEL.
  • Good
  • Good
hydraulics
700
  • THE PROPEL SYSTEM IS PERFORMING NORMAL.
  • THE HYDRAULIC SYSTEM IS FUNCTIONING NORMAL.
  • Good
  • GoodNORMAL COLOR & LEVEL.
  • GoodTRACKING STRAIGHT WITH GOOD CONTROL.
  • GoodNORMAL OIL LEVEL & COLOR.
  • Good
  • Good
  • Good
steering
200
  • THE MACHINE IS STEERING NORMAL.
  • Good
  • Good
brake
  • Yes
drum
1200
  • Yes
  • THE DRUM AND CUTTER TEETH ARE ALL IN GOOD FUNCTIONAL CONDITION.
  • Good
  • Good
  • GoodALL TEETH LOOK FUNCTIONAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
conveyors
630
  • THE CONVEYORS ARE PERFORMING NORMAL
  • Good
  • FairNORMAL MINOR WEAR
  • Good
  • Good
  • Good
  • GoodTHE BELT LOOKS GOOD & THERE IS GOOD ADJUSTMENT REMAINING.
  • GoodMINIMAL MATERIAL ON THE ROLLERS.
  • FairMINOR CRACKS ON THE LUGS BUT NO CRACKS OR TEARS IN THE BELT ITSELF. THERE IS GOOD ADJUSTMENT REMAINING.
  • FairSPOTTY MATERIAL BUILDUP ON THE SECONDARY CONVEYOR ROLLERS.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGETHE U/C IS IN FUNCTIONAL CONDITION.
SHOES / TYPE / WIDTH12 INCH TRIPLE GROUSER SHOES WITH BOLTED ON POLY PADS.
BOTTOM ROLLERSGoodAVE 151.5MM SO 5% WORN.
IDLERS CONDITIONGoodAVE 18.25MM SO 10% WORN.
SHOES CONDITIONFairSHOES ARE IN VERY GOOD CONDITION, POLLY FRONT MEASURE 45MM THICK & REARS 28MM THICK.
SPROCKET CONDITIONGoodWORN ON AVERAGE 40%
TRACK BUSHINGSGoodAVE 52.5MM SO 27% WORN.
TRACK RAIL CONDITIONGoodAVE 87.5MM SO 8% WORN.
comments, misc. repairs, general remarks
  • THE MACHINE HAS NORMAL OPERATION & PERFORMANCE.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering