Currently 18063 machines for sale
Quick Search

Used Articulated Dump Trucks for Sale

The articulated truck is one of the most common pieces of heavy equipment on job sites. It's an essential part of many material handling applications and can play a big role in boosting productivity. If you're looking to reap these benefits and stay within budget, consider buying used from a reputable brand like Caterpillar. Used Cat® articulated trucks are an ideal solution due to their industry-leading durability and reliability.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Off Highway Trucks
x
608 Search results for "Current filter"
Displaying: 481 - 504 Sort by: 
CAT 745, 351,4682018
Madrid
7,473 h

See Details
CAT AD60, 195,1352014
Perth Airport, WA
21,428 h Conditionsair conditionerlightingbeaconfire extinguisherradio

See Details
CAT 730-04A, 243,7222019
Cannock
4,190 h

See Details
CAT 777F, 693,2532007
Edmonton, AB
36,036 h

See Details
CAT 745-04, 291,1662019
Surrey, BC
7,900 h

See Details
CAT 777GLRC, 1,150,0002012
Hermosillo
23,000 h Rebuildair conditionerbed, dual slopestarter type - electricvital information management system (vims)lighting

See Details
Ausa D150AHG, 22,5032019
Erlangen-frauenaurach
283 h

See Details
CAT 777F, 328,3832008
Edmonton, AB
35,288 h

See Details
CAT 772, 198,2372012
Overijse
15,130 h Conditionsair conditionerauto lubeautomatic electronic traction aidretarderexhaust heat

See Details
CAT 7452020
Clayton, VI
2,771 h Specificationsam fm radiolightingproduct linkair conditionererops

See Details
CAT 777GLRC, 757,7732013
Perth Airport, WA
19,353 hlightingproduct linkair conditionerauto lubevims

See Details
CAT 730-04A, 243,7222019
Cannock
3,792 h

See Details
CAT 740, 107,1552008
Madrid
18,640 h

See Details
CAT 740C -EJ2015
Clayton, VI
10,216 ham fm radioproduct linkair conditionereropsejector

See Details
CAT 725C2, 156,2322017
Cannock
4,784 h

See Details
CAT 777F, 1,080,0002011
Hermosillo
20,500 h Rebuildair conditionerbed, dual slopestarter type - electricvital information management system (vims)lighting

See Details
CAT 775GLRC, 902,0002018
Hermosillo
2,800 hair conditionerbed, dual slopestarter type - electriclightingmirrors

See Details
CAT 775F200925,326 h

See Details
CAT 740B, 148,9452013
Madrid
17,748 h

See Details
CAT 745C, 255,4092015
Quebec City, QC
9,980 h Conditionsair conditionermirrorsair suspension seat

See Details
CAT 7452021
Clayton, VI
893 hair conditionerpayload measurement systemropsproduct linkrear view camera

See Details
CAT 773E2019
Clayton, VI
5 hlightingproduct linkair conditionerbeaconmuffler

See Details
CAT 740-EJ2020
Clayton, VI
4,347 h Specificationsair conditionerproduct linkrear view cameralightingrops - enclosed

See Details
CAT 730C, 213,23820169,046 h

See Details
Show more results

Off Highway Trucks