Quick Search

JLG 600S JLG

JLG 600S JLG

Year
2006
Working hours
1,446 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Jeffersonville, IN
+1 502 744 4441
Show phone number
Basic information
BrandJLG 600S JLG
CategoryArticulated boom lifts
Serial Number0300092587
Unit NumberEQ00123503
Catalog Number10067548
Year2006
Hours1,446 h
CountryUnited States
LocationJeffersonville, United States
Pricing
Price Excluding Tax54,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationDEUTZ DIESEL
FOAM FILL TIRES
S60 - JLG MODEL 600S 60FT STRAIGHT BOOM - NO JIB
CERTIFIED - USED
FOAM FILLED TIRES 39 X 15 - 22.5 LUG TREAD
HOURMETER - GLOW PLUG - ALL MOTION ALARM
PLATFORM HEIGHT: 60' 3"
HORIZONTAL REACH: 49' 6"
PLATFORM CAPACITY: UNRESTRICTED 500 LBS - RESTRICTED 1000 LBS
PLATFORM SIZE: 36" X 96"
MACHINE WEIGHT: 22,750 LBS
UEL TANK CAPACITY: 40 GALLON - HYDRAULIC: 32 GALLON
TAIL SWING: 3' 9"
GROUND CLEARANCE: 9.62"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering