Quick Search

Genie Z60/34RTDS G84

Genie Z60/34RTDS G84

Year
2012
Working hours
1,665 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Nitro, WV
+1 502 744 4441
Show phone number
Basic information
BrandGenie Z60/34RTDS G84
Boyd Cat Company
CategoryArticulated boom lifts
Serial NumberZ6012-11665
Unit NumberEQ00093178
Catalog Number10067540
Year2012
Hours1,665 h
CountryUnited States
LocationNitro, United States
Pricing
Price Excluding Tax52,975 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information360 DEG CONTINUOUS ROTATION
51HP PERKINS TIER IV14 DIESEL
6FT STEEL PLATFORM
AC POWER CORD TO PLATFORM
ALARM PACKAGE
AUXILLIARY POWER UNIT
COLD WEATHER PACKAGE
DESCENT ALARM
DRIVE ENABLE SYSTEM
ENGINE FAMILY: CH3XL2.22N4L
ENGINE MODEL: PERKINS 2.2
ENGINE PROTECTION PACKAGE
ENGINE SERIAL NO: 76476W
FULLY PROPORTIONAL CONTROLS
HORN
HOUR METER
PLATFORM CONTROL BOX COVER
POSITIVE TRACTION DRIVE
ROUGH TERRAIN,FOAM FILLED
SELF-LEVELING PLATFORM
THUMB ROCKER STEER
TILT ALARM
TRAVEL ALARM
ZERO TAIL SWING
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering