Quick Search

Genie Z45/25RTDS G84

Genie Z45/25RTDS G84

Year
2012
Working hours
2,090 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Nitro, WV
+1 502 744 4441
Show phone number
Basic information
BrandGenie Z45/25RTDS G84
Boyd Cat Company
CategoryArticulated boom lifts
Serial NumberZ452512A-43964
Unit NumberEQ00079144
Catalog Number10067519
Year2012
Hours2,090 h
CountryUnited States
LocationNitro, United States
Pricing
Price Excluding Tax29,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information355 DEG CONTINUOUS ROTATION
51HP PERKINS TIER 1VI DIESEL
6 FT STEEL PLATFORM
AC POWER CORD TO PLATFORM
ALARM PACKAGE
AUXILLARY POWER UNIT
BUILD: 404D-22
COLD WEATHER PACKAGE
DRIVE ENABLE SYSTEM
ENGINE SERIAL NO: 758169V
ENGINE: PERKINS
FULLY PROPORTIONAL CONTROLS
HORN
HOUR METER
PLATFORM CONTROL BOX COVER
POSITIVE TRACTION DRIVE
PRODUCT LINK PL240
ROUGH-TERRAIN, FOAM FILLED
SELF-LEVELING PLATFORM
THUMB ROCKER STEER
TILT ALARM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering