Quick Search

Genie S65 G84

Genie S65 G84

Year
2012
Working hours
2,963 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Nitro, WV
+1 502 744 4441
Show phone number
Basic information
BrandGenie S65 G84
Boyd Cat Company
CategoryArticulated boom lifts
Serial NumberS6012-23558
Unit NumberEQ00002095
Catalog Number10067497
Year2012
Hours2,963 h
CountryUnited States
LocationNitro, United States
Pricing
Price Excluding Tax69,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(STOWED): 107"H X 374"L X 98"W
49HP DEUTZ TIER IVI DIESEL
5-5-5 FULL MACHINE WARRANTY
5-YEAR ELECTRICAL/HYDRAULIC/BASE
AIR FILLED ROUGH TERRAIN TIRES
ALARM PACKAGE (INCLUDES FLASHING
BASIC HOSTILE ENVIRONMENT KIT
BEACON, DESCENT & TRAVEL ALARM
COLD WEATHER KIT
CONTROL BOX COVER
CYLINDER BELLOWS - BOOM WIPER
FREIGHT
FUEL TANK CAPACITY: 35 GAL
GENIE MODEL S65 4WD W/JIB
LIFT CAPACITY: 500 LBS
MAX HORIZONTAL REACH: 56' 2"
PLATFORM HEIGHT: 65 FT
SEALS - PLATFORM & GROUND
STRAIGHT BOOM 65' WITH 5' JIB
WEIGHT: 22,270 LBS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering