Currently 18204 machines for sale
Quick Search

Used Articulated Boom Lifts for Sale

With the help of a used boom lift from your local Cat® dealer, your fleet will reach new heights and expand your options without expanding your budget. Cat Used can improve your bottom line by connecting you with dealers who are experienced in aerial equipment sales and maintenance. If you’re looking for a lift that can help extend your reach on hard-to-maneuver job sites, your local dealer can find the optimal solution.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Articulated boom lifts
x
230 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
Genie S85, 57,5002015
Knoxville, TN
3,148 h

See Details
Genie S85, 57,5002015
Sevierville, TN
7,363 h

See Details
Genie S125DX, 86,0002016
Chattanooga, TN
2,856 h

See Details
JLG 1350SJP, 105,0002007
Bensalem, PA
1,490 h

See Details
JLG 1500SJP, 115,0002012
Piscataway, NJ
1 h

See Details
JLG 450AJ, 35,0002008
Bensalem, PA
577 h

See Details
JLG 450AJ, 52,0002015
Bear, DE
1,118 h

See Details
JLG 800AJ, 63,0002008
Bear, DE
884 h

See Details
Genie S40, 45,0002015
Bensalem, PA
1,768 h

See Details
JLG 450AJ, 52,0002015
Piscataway, NJ
1,281 h

See Details
JLG 660SJ, 49,0002011
Bensalem, PA
1,579 h

See Details
Genie S40, 40,0002014
Bensalem, PA
1,452 h

See Details
Genie S65, 40,0002011
Bear, DE
4,528 h

See Details
Genie Z135/70D4W, 108,6002014
Kansas City, MO
2,348 h

See Details
JLG 860SJ SP, 185,0002022
Salt Lake City, UT
279 h

See Details
Genie S85D4W, 108,6002017
Dodge City, KS
2,632 h

See Details
Genie S85D4W, 65,2002014
Colby, KS
3,818 h

See Details
Genie S65G4W, 91,2002018
Topeka Area, KS
2,896 h

See Details
Genie S85, 57,5002015
Knoxville, TN
2,798 h

See Details
CAT 336F BOOM, 32,500
San Antonio, TX

See Details
JLG 450AJ, 52,0002015
Piscataway, NJ
1,370 h

See Details
JLG 600S, 75,0002012
Bensalem, PA
435 h

See Details
Genie S40, 40,0002014
Bensalem, PA
1,991 h

See Details
Genie S40, 45,0002015
Bear, DE
2,321 h

See Details
Show more results

Articulated boom lifts