Quick Search

Genie S85D4W

Genie S85D4W

Year
2017
Working hours
2,632 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Dodge City, KS
+316 943 4211
Show phone number
Basic information
BrandGenie S85D4W
Foley Equipment Company
CategoryArticulated boom lifts
Serial NumberS85H-14569
Unit Number7AR9350
Catalog Number2591174
Year2017
Hours2,632 h
CountryUnited States
LocationDODGE CITY, United States
Pricing
Price Excluding Tax108,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationENGINE AIR FILTER: 62420GT
ENGINE OIL: 94762GT
PRIMARY FUEL: 62433GT
SECONDARY FUEL: 62421GT
HYDRAULIC: 1268229GT X1 / 60857GT X1
IN HYD TANK RETURN FILTER 77353GT X1
.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

ALARM PACKAGE / BEACON
AUXILLIARY POWER UNIT, 360 DEG
AXLES - 4WD, TRI-ENTRY BASKET
CONTINUOUS ROTATION, DESCENT &
FOAM FILLED TIRES, 58HP
PERKINS TIER 4F DIESEL, 12VDC
PLATFORM, ACTIVE OSCILLATING
PLATFORM, SELF LEVELING
TILT ALARM, AC POWER CORD TO
WELDER READY
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering