Currently 18006 machines for sale
Quick Search

Used Aerial Platforms for Sale

Aerial work calls for specific safety and reliability measures, regardless of job requirements or limitations. With used aerial work platforms for sale from your local Cat® dealer, you’ll be able to maximize equipment uptime without compromising the safety and confidence of your workers. Our inventory contains a number of aerial platform solutions from manufacturers like Genie, JLG, Skyjack and more. Browse our selection to view availability in your area.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Aerial platforms
x
455 Search results for "Current filter"
Displaying: 145 - 168 Sort by: 
Genie GS1930EE, 10,3102016
Topeka Area, KS
422 h

See Details
Genie Z135/70D4W, 108,6002014
Kansas City, MO
2,340 h

See Details
JLG 860SJ SP, 185,0002022
Salt Lake City, UT
279 h

See Details
Genie S85D4W, 108,6002017
Dodge City, KS
2,632 h

See Details
Genie GR20, 7,3802013
Topeka Area, KS
426 h

See Details
Genie GS3232O, 14,2002013
Topeka Area, KS
373 h

See Details
Genie S85D4W, 65,2002014
Colby, KS
3,818 h

See Details
Genie AWP36SDC, 10,8602017
Dodge City, KS
12 h

See Details
Genie GS3232EEO, 17,4002015
Topeka Area, KS
379 h

See Details
Genie GS3246, 12,5002012
Topeka Area, KS
497 h Conditionsengine type - electrichyd control2 wheel steer

See Details
Genie GS5390RTGO, 43,5002015
Manhattan, KS
1,726 h

See Details
Genie GS4047, 27,2002017
Topeka Area, KS
343 h

See Details
Genie S65G4W, 91,2002018
Topeka Area, KS
2,896 h

See Details
Genie GS2632, 8,6902012
Colby, KS
3,080 h

See Details
Genie GS2632, 9,7702013
Topeka Area, KS
540 h

See Details
Genie GS1330, 8,1402019
Topeka Area, KS
94 h

See Details
Genie GS2669RTGO, 38,0002017
Topeka Area, KS
1,042 h

See Details
Genie GS3369RTD, 28,3002012
Topeka Area, KS
3,454 h

See Details
Genie 3232E, 14,0002015
Crossville, TN
345 h

See Details
Genie S85, 57,5002015
Knoxville, TN
2,798 h

See Details
CAT 336F BOOM, 32,500
San Antonio, TX

See Details
Genie GS4069RTG, 32,6002013
Olathe, KS
2,724 h

See Details
MEC 1330SE, 8,8002021
Bear, DE
37 h

See Details
JLG 450AJ, 52,0002015
Piscataway, NJ
1,370 h

See Details
Show more results

Aerial platforms