Currently 18057 machines for sale
Quick Search

Used Aerial Platforms for Sale

Aerial work calls for specific safety and reliability measures, regardless of job requirements or limitations. With used aerial work platforms for sale from your local Cat® dealer, you’ll be able to maximize equipment uptime without compromising the safety and confidence of your workers. Our inventory contains a number of aerial platform solutions from manufacturers like Genie, JLG, Skyjack and more. Browse our selection to view availability in your area.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Aerial platforms
x
456 Search results for "Current filter"
Displaying: 337 - 360 Sort by: 
JLG 660SJ SP, 161,0002022
Hurricane, UT
226 h

See Details
Genie Z80/60DSEL G84, 45,0002011
Catlettsburg, KY
1,918 h

See Details
JLG 600S JLG, 55,1002007
Jeffersonville, IN
989 h

See Details
JLG AE1932, 22,6502022
Salt Lake City, UT
5 h

See Details
JLG 600S JLG, 54,8002006
Jeffersonville, IN
1,446 h

See Details
Genie GS2646 G84, 7,0352012
Nitro, WV
168 h

See Details
Genie Z60/34RTDS G84, 34,8502012
Ashland, KY
1,950 h

See Details
Genie S60J, 111,8002023
Salt Lake City, UT
178 h

See Details
Genie Z45/25J G84, 32,5002012
Nitro, WV
1,820 h

See Details
JLG 660SJ SP, 149,0002023
Salt Lake City, UT
48 h

See Details
Genie S45XC, 98,1002023
Salt Lake City, UT
62 h

See Details
Genie Z80/60DSEL G84, 45,3402012
Parkersburg, WV
2,301 h

See Details
Genie Z30/20N G84, 20,5552011
Nitro, WV
267 h

See Details
Genie GS3246 G84, 7,7102012
Nitro, WV
124 h

See Details
Genie S85 G84, 49,9502012
Nitro, WV
2,002 h

See Details
JLG 800AJ, 42,8002012
Shakopee, MN
3,287 h Conditions

See Details
Genie Z60/34 4WD G84, 33,4502012
Nitro, WV
1,920 h

See Details
Genie Z34/22NE G84, 19,9902012
Jeffersonville, IN
398 h

See Details
Genie S65RTDIESL G84, 35,4252012
Nitro, WV
2,458 h

See Details
Genie Z60/34 4WD G84, 35,8002011
Nitro, WV
2,009 h

See Details
Genie S125 G84, 86,5002011
Louisville, KY
1,888 h

See Details
Genie Z80 G84, 39,7752010
Nitro, WV
2,458 h

See Details
Genie S-80, 68,9002017
Sterling, VA
1,920 h Conditionslightingultra low sulfur diesel fuelce plate2 wheel drivecontrols, electric feed

See Details
JLG T500J TOW, 52,2502023
Hurricane, UT
9 h

See Details
Show more results

Aerial platforms