Currently 18214 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,645 Search results for "Current filter"
Displaying: 15145 - 15168 Sort by: 
CAT 980M, 243,5842018
Barcelona
9,400 h

See Details
CAT 3232022
Moissy Cramayel, 77
978 h

See Details
CAT LIFT TRUCKS DP45NM1-D, 47,8002019
Monclova
9,001 h

See Details
CAT 374F, 392,0842020
Sevilla
7,341 h

See Details
CAT MITSUBISHI FGC40K, 47,9002019
San Nicolás De Las Garza
8,049 h

See Details
CAT MITSUBISHI FG30N5-LE, 21,6002018
Tlalnepantla De Baz
9,539 h

See Details
CAT 303.5D CR, 24,0382011
Bilbao

See Details
CAT LIFT TRUCKS DP50NM1-D, 40,9002017
Sabinas
13,148 h

See Details
CAT 950M, 100,4252015
Barcelona
14,248 h

See Details
CAT LIFT TRUCKS DP120NM, 128,4002018
San Nicolás De Las Garza
9,454 h

See Details
CAT LIFT TRUCKS GP35N5-LE, 20,3002017
San Nicolás De Las Garza
13,612 h

See Details
CAT 938M, 145,2962016
Barcelona
6,159 h

See Details
CAT 279D, 48,0762017
Glinde
3,410 h

See Details
CAT 982M, 149,5692020
Barcelona
16,122 h

See Details
New Holland W170, 29,9142005
Macael (alm.)

See Details
CAT LIFT TRUCKS ETR235A, 11,5002016
Juárez
6,195 h

See Details
CAT LIFT TRUCKS DP50NM1-D, 45,0002018
Sabinas
13,574 h

See Details
CAT 7402008
Mineral De La Reforma
Conditions

See Details
Jungheinrich ETR 345A, 24,6002021
Tlalnepantla De Baz
424 h

See Details
CAT LIFT TRUCKS GP35N5-LE, 22,3002017
Chihuahua
9,726 h

See Details
CAT LIFT TRUCKS GP30N5-LE, 26,6002020
Chihuahua
10,715 h

See Details
CAT LIFT TRUCKS 2ET4000-48, 23,9002021
Chihuahua
4,891 h

See Details
Jungheinrich EZS570NA, 11,4002017
Gomez Palacio
2,743 h

See Details
CAT 262D, 59,8282019
Madrid
1,674 h

See Details
Show more results

Construction and Mining Equipment