Currently 18003 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,475 Search results for "Current filter"
Displaying: 15025 - 15048 Sort by: 
CAT LIFT TRUCKS GP25N5-LE, 18,2002017
Cuauhtemoc
8,321 h

See Details
CAT FG15N5-LE2018
Saltillo
11,286 h Conditionstransmission - single speedlightingdrive - 2 wheeltire type - solidback-up alarm

See Details
CAT LIFT TRUCKS DP50NM1, 34,2002016
Sabinas
14,465 h

See Details
Volvo L120E, 34,1982007
Valencia

See Details
CAT BB730, 18,1682007
Genova
6,540 h

See Details
CAT 938M, 153,3582019
Madrid
6,886 h

See Details
JLG 800AJ, 60,7002014
Centro Tabasco
6,633 h

See Details
CAT 336D2L, 99,4302016
Puchong
5,938 h

See Details
CAT AP500F20171,207 h

See Details
CAT M322CIM, 32,0612006
Arganda
13,604 h

See Details
Komatsu PW180, 25,1142005
Las Palmas

See Details
CAT LIFT TRUCKS FG30N5-GLE, 18,5002016
Durango
6,464 h

See Details
CAT LIFT TRUCKS DP50NM1-D, 42,8002017
Sabinas
11,269 h

See Details
CAT 966MXE, 177,4042018
Madrid
9,948 h

See Details
CAT 745, 245,2672016
Bilbao
5,941 h

See Details
CAT M315F, 153,5102020
Rudshøgda
4,301 h

See Details
CAT 336-07GC, 94,1962018
Puchong
6,626 h

See Details
CAT LIFT TRUCKS DP50NM, 37,4002016
Sabinas
15,993 h

See Details
Komatsu PC350, 42,7482010
Zaragoza

See Details
CAT 336-072021

See Details
CAT LIFT TRUCKS DP50NM1, 31,8002016
Sabinas
16,537 h

See Details
CAT LIFT TRUCKS DP50NM1-D, 41,3002017
Sabinas
12,669 h

See Details
CAT LIFT TRUCKS DP50NM1, 37,7002016
Sabinas
12,844 h

See Details
CAT 308E2, 54,6992018
Winsford
1,986 h

See Details
Show more results

Construction and Mining Equipment