Currently 18044 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,500 Search results for "Current filter"
Displaying: 14953 - 14976 Sort by: 
CAT 335FLCR2017
Tiller
8,362 h

See Details
CAT LIFT TRUCKS DP50NM1, 33,9002016
Sabinas
14,706 h

See Details
CAT LIFT TRUCKS DP70NM-D, 49,4002017
Monclova
18,764 h

See Details
Komatsu PC200LC 8M0, 65,0002018
Santiago
13,660 h

See Details
CAT LIFT TRUCKS GP25N5-LE, 18,3002018
San Nicolás De Las Garza
14,052 h Conditions

See Details
CAT MITSUBISHI FG25N5-GLE, 21,2002018
San Nicolás De Las Garza
7,555 h Conditions

See Details
CAT 329DL, 31,4072014
Puchong
9,765 h

See Details
SEM MACHINERY SEM520, 84,5002022
Cancún
1,152 h

See Details
Hiab CRANES & LOADERS 20SE, 17,8002014
Chihuahua
9,790 h

See Details
CAT LIFT TRUCKS DP50NM, 39,5002016
Sabinas
14,367 h

See Details
Komatsu PC290, 20,8952007
Barcelona

See Details
SEM822, 144,4002017
Tuxtla Gutiérrez
4,204 h

See Details
CAT 301.705ACR, 19,3732019
Cannock
785 h

See Details
CAT MH3024-06C2018
Hanau
11,930 h

See Details
Volvo EC300, 95,5562017
Tiller
6,500 h

See Details
CAT 336, 318,9002021
Mérida
6,476 h Conditions

See Details
MAXI-LIFT FD40T-MWO3, 30,7002012
San Nicolás De Las Garza
1,044 h

See Details
Jungheinrich ETR 335DA, 23,9002019
San Nicolás De Las Garza
7,220 h

See Details
CAT LIFT TRUCKS GP30N5-GLE, 19,5002018
San Nicolás De Las Garza
17,058 h

See Details
Jungheinrich ECR 327, 6,8002018
Mérida
997 h

See Details
CAT 730C2, 268,5442017
Windsor, ON
7,847 h Conditionsemissions level - japan - step 4 finalemissions level - epa - epa tier 4fair conditionerproduct linkrear view camera

See Details
CAT 773E, 197,7012005
Barcelona
2,456 h

See Details
Volvo EC220EL, 108,7522019
Tiller
5,615 h

See Details
CAT 318B2002
Quart
17,318 h

See Details
Show more results

Construction and Mining Equipment