Currently 18287 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,720 Search results for "Current filter"
Displaying: 14809 - 14832 Sort by: 
CAT 950 H, 170,1142022
Mogosoaia
3,250 h Specificationslightingair conditionerce platebucketcounterweight

See Details
CAT 972M, 244,5582017
Timisoara
7,600 h Specificationslightingproduct linkair conditionerce platebucket

See Details
CAT 320 E LN, 122,2792016
Timisoara
8,530 h Specificationslightingce plate

See Details
CAT EC25, 10,4962016
Stoney Creek, ON
13,567 h Special Offerslightingengine type - electricfire extinguisherback-up alarmcushion tires

See Details
Jungheinrich 2ET400020179,461 h Conditions

See Details
Doosan DX63, 58,7232020
Rudshøgda
2,326 h

See Details
CAT 538LL, 69,2072017
Rotorua
13,185 h Conditionsam fm radiolightingproduct linkcab riser

See Details
CAT 527, 173,8562005
Creston, AB
19,340 h

See Details
CAT 538LL, 87,2612017
Rotorua
13,911 h Conditionscab riser - hydrauliclightingradio - bluetoothproduct link

See Details
CAT LIFT TRUCKS EKS308, 9,9002014
Gomez Palacio
7,552 h Conditions Protection

See Details
CAT LIFT TRUCKS EKS308, 9,9002014
Gomez Palacio
7,631 h Conditions Special Offers

See Details
CAT LIFT TRUCKS EKS308, 8,7002014
Gomez Palacio
8,383 h Conditions

See Details
CAT LIFT TRUCKS ETG230, 12,5002014
Juárez
2,883 h Conditions Protection

See Details
Jungheinrich ETR 345A, 19,3002017
Tlalnepantla De Baz
60 h Conditionsengine type - electricfire extinguisherbeaconback-up alarm

See Details
Jungheinrich EZS 570NA, 11,7002017
Puebla
1,113 h Conditionsengine type - electricfire extinguisherback-up alarmtwo speed transmission

See Details
MAXI-LIFT FD70T-MWJ3, 69,6002019
Puebla
2,547 h Conditionsfire extinguisherbeaconsolid tiresforksengine type - diesel

See Details
CAT LIFT TRUCKS EOP1524, 14,8002016
Saltillo
2,863 h Conditions

See Details
CAT LIFT TRUCKS 2ETC3000, 13,3002017
Toluca
10,628 h Conditions

See Details
Polaris C-432, 5,9002018
Chihuahua
1,057 h

See Details
CAT LIFT TRUCKS EKS308, 15,0002014
Juárez
1,956 h Conditions Protection

See Details
Jungheinrich EJE120, 3,0002016
San Nicolás De Las Garza
3,013 h Conditions Protectionengine type - electric

See Details
Jungheinrich 2ET40002017
Laguna
13,760 h Conditions

See Details
Jungheinrich EZS570NA, 7,0002015
Tlalnepantla De Baz
4,796 h

See Details
Combilift AM20WH, 45,9002018
Saltillo
4,531 h Conditions

See Details
Show more results

Construction and Mining Equipment