Currently 18054 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,513 Search results for "Current filter"
Displaying: 14689 - 14712 Sort by: 
Jungheinrich ECR327, 5,3002016
San Nicolás De Las Garza
7,345 h Conditions

See Details
CAT 2C6000, 17,9682018
Stoney Creek, ON
14,314 h Special Offerslightingfire extinguisherback-up alarmengine type - liquid propane

See Details
Polaris C-432, 4,8002016
Chihuahua
751 h

See Details
CAT LIFT TRUCKS EJE120E, 3,7002016
Juárez
3,850 h Conditions

See Details
Polaris C-432, 6,4002018
Chihuahua
753 h Protection

See Details
CAT LIFT TRUCKS 2ET4000, 20,9002018
Gomez Palacio
4,381 h Conditions

See Details
Cascade 300D CFS, 30,4302021
Stoney Creek, ON

See Details
CAT LIFT TRUCKS ETR345A, 16,9002015
Gomez Palacio
7,203 h

See Details
Cascade 300D CFS, 30,4302021
Stoney Creek, ON

See Details
Jungheinrich EZS 570NA, 6,5002016
Saltillo
6,587 h

See Details
Jungheinrich EZS 570NA, 5,0002016
Saltillo
20,904 h Conditions

See Details
Jungheinrich EZS 570NA, 11,4002017
Santa Catarina
2,458 h

See Details
Jungheinrich EZS 570NA, 11,4002017
Saltillo
2,953 h

See Details
CAT LIFT TRUCKS ECR327, 7,7002019
Monclova
1,443 h Conditions

See Details
Polaris C-426, 19,9002019
Toluca
1,057 h

See Details
Polaris TC-80, 70,9002017
Reynosa
lighting

See Details
Jungheinrich EZS 350NA, 7,5002016
Saltillo
510 h

See Details
Jungheinrich EZS 570NA, 11,3002017
Santa Catarina
3,561 h

See Details
Jungheinrich EZS570NA, 7,2002015
Puebla
1,038 h

See Details
Jungheinrich EZS 570NA, 10,3002017
Saltillo
5,904 h

See Details
Jungheinrich EZS570NA, 10,3002017
Saltillo
5,877 h

See Details
Jungheinrich EZS 570NA, 10,9002017
Saltillo
4,677 h

See Details
CAT 313F GC, 102,8692018
Tenerife
2,136 h

See Details
Jungheinrich EZS 570NA, 10,5002017
Saltillo
5,270 h

See Details
Show more results

Construction and Mining Equipment