Currently 18006 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,477 Search results for "Current filter"
Displaying: 14473 - 14496 Sort by: 
CAT CS-563CAW, 53,9751998
Bangkok
3,172 h

See Details
Jungheinrich EZS 570NA, 11,3002017
Santa Catarina
3,494 h

See Details
CAT D5HLGP, 93,3201989
Bangkok
2,196 h

See Details
Jungheinrich EZS 570NA, 10,7002017
Saltillo
5,038 h

See Details
Jungheinrich EZS570NA, 12,8002018
Saltillo
2,498 h

See Details
CAT LIFT TRUCKS EJE120E, 3,3002016
Gomez Palacio
5,821 h Conditions

See Details
Jungheinrich EJE 120, 4,3002019
Gomez Palacio
3,406 h Conditions

See Details
CAT 301.7CR, 29,8522019
Wagga Wagga, NSW
375 h Conditionslightingauxiliary hydraulicsengine enclosurespilot controlcoupler, quick

See Details
CAT 329DL, 48,6712014
Newcastle, NSW
13,915 h Conditionsam fm radiolightingauxiliary hydraulicsair conditionerengine enclosures

See Details
CAT 60182013
成都
2,248 h Conditionsair conditionerboom, 1 piece

See Details
CAT 259DLRC, 55,1612018
Newcastle, NSW
2,295 h Conditionsam fm radiolightingproduct linkauxiliary hydraulics2 speed travel

See Details
CAT 428F, 51,00020155,005 h Specificationsam fm radiolightingauxiliary hydraulicsair conditionererops

See Details
Combilift AM20WH, 48,2002018
Saltillo
3,238 h Conditions

See Details
CAT 432F, 53,90020145,352 h Specificationsam fm radiolightingair conditionereropsengine enclosures

See Details
Jungheinrich EJE 225, 3,9002016
Puebla
2,113 h

See Details
CAT 962H, 89,400201112,307 h Specificationsam fm radiolightinglighting systemair conditionererops

See Details
CAT 740B, 180,000201124,468 h Conditions

See Details
CAT 226D, 26,00020164,814 h Specificationslightingauxiliary hydraulicsair conditionerelectric couplererops

See Details
CAT LIFT TRUCKS GP25N5-GLE, 18,9002018
Gomez Palacio
13,940 h Conditions

See Details
CAT 259D, 58,4062017
Newcastle, NSW
1,820 h Conditionslightingauxiliary hydraulicsam fm cd radio2 speed travelair conditioner

See Details
CAT 914-142021
Budaors
7,100 hair conditionerauxiliary hydraulicsbucketlift - highride control

See Details
Jungheinrich EJE120, 4,1632017
Kitchener, ON
2,022 hengine type - electric

See Details
MULTIPAC 524H, 46,7252017
Dubbo, NSW
1,250 h Conditionslightingair conditionereropsfire extinguisherbeacon

See Details
CAT 323-07, 207,6652018
Albury, NSW
2,435 h Conditionsair conditionerauxiliary hydraulics pressurestickbeaconcoupler type - hydraulic

See Details
Show more results

Construction and Mining Equipment