Currently 18048 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,510 Search results for "Current filter"
Displaying: 14137 - 14160 Sort by: 
Jungheinrich ETR 340A, 14,6002017
Puebla
957 h Conditions Protection

See Details
CAT 320D201210,033 h Specificationslightingair conditionercarbody, standardboom, 1 piecebeacon

See Details
CAT LIFT TRUCKS EC25N2-AC, 16,2002018
Juárez
9,816 h Conditions

See Details
CAT 980H, 100,700201120,304 h Specificationsair conditionereropsengine enclosuressupp steerbucket

See Details
CAT 352FVG, 208,00020158,850 hultra low sulfur diesel fuelengine enclosuresboom, 1 piecemass excavator arrangement

See Details
CAT 320-07GC, 45,7142019
Makassar
10,119 h

See Details
CAT 950M, 154,50020165,960 h Specificationslightingproduct linkam fm cd radioultra low sulfur diesel fuelair conditioner

See Details
CAT 320-07, 52,5102018
Jakarta
11,294 h

See Details
CAT 950M, 166,00020155,880 h Specificationslightingproduct linklighting systemam fm cd radioultra low sulfur diesel fuel

See Details
CAT AD55B, 439,0532011
Mt Isa, QL
15,541 hlightingair conditionereropsfast fuel

See Details
CAT 330CL200612,959 h Specifications Conditionslightingair conditionercarbody, standardboom, 1 pieceundercarriage, long

See Details
CAT TH417C, 50,6592015
Riyadh
8,062 h Specifications Conditions

See Details
CAT 966M, 117,8712016
Lyon / Venissieux, 69
7,984 h Conditionsam fm radiolightinglighting systemultra low sulfur diesel fuelair conditioner

See Details
CAT 793B1997
Mackay, QL
55,282 hair conditionerauto lube

See Details
CAT 561 N, 123,22820075,570 h Specifications Conditionslightingeropsce platefire extinguisherwinch

See Details
CAT 302.7DCR, 35,2112016
Mogosoaia
2,110 h Specifications Conditionslightingproduct linkauxiliary hydraulicscarbody, standardboom, 1 piece

See Details
CAT 140M3, 237,4142015
Sydney, NSW
5,855 h Conditionsam fm radiolightingproduct linkair conditionerbeacon

See Details
CAT 745-04LRC2019
Newcastle, NSW
3,986 h Conditionsam fm radiolightingproduct linkair conditionerbed, standard

See Details
CAT 320D20118,941 h Conditionslightingauxiliary hydraulicsair conditionercarbody, standardboom, 1 piece

See Details
CAT 320-07GC, 61,7762021
Jakarta
4,540 h

See Details
CAT 320-07GC, 61,1582020
Jakarta
4,954 h

See Details
CAT 330-07GC, 90,8112019
Palembang
10,490 h

See Details
CAT 745C2015
Rockhampton, QL
6,906 h Customer Value Agreementam fm radioproduct linkair conditionereropstailgate

See Details
CAT 390FL, 240,9272017
Samarinda
17,297 h

See Details
Show more results

Construction and Mining Equipment