Currently 18236 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,657 Search results for "Current filter"
Displaying: 14089 - 14112 Sort by: 
CAT 320-07, 65,8332019
Banjarmasin
8,575 h

See Details
CAT 320-07, 56,7842018
Banjarmasin
8,570 h

See Details
CAT 330-07GC, 68,6412019
Pontianak
14,252 h

See Details
CAT 289D, 54,3702014
Tamworth, NSW
2,515 hauxiliary hydraulics2 speed travelair conditionerhydraulics, standard flowpilot control

See Details
CAT 340D2L, 121,6812018
Palembang
13,297 h

See Details
CAT 320D, 43,3622010
Contagem
13,227 hair conditionerproduct linkengine enclosureslightingmirrors

See Details
OLDENBURG CANNON DPIS-1-HED, 445,0002014
Cd. Obregon
3,250 h

See Details
CAT 140H, 120,0002005
Tijuana
16,590 h Specificationsair conditionereropsripperhigh profile cab/ropspushblock

See Details
CAT 966H, 189,0002012
Lazaro Cardenas
10,205 h Specifications Conditionslightingproduct linklighting systemair conditionererops

See Details
CAT 990, 950,0002003
Cananea
49,850 h Specifications Rebuildair conditionereropsengine enclosuresbucketcounterweight

See Details
Grove RT600E, 225,0002008
Cd. Obregon
5,700 h

See Details
CAT TL642D20161,367 h Customer Value Agreement

See Details
SEM MACHINERY SEM636D, 68,0002022
Puebla
2,854 h Conditions

See Details
CAT 340D2L, 112,3212018
Palembang
14,719 h

See Details
CAT 430FST, 106,0002014
Cd. Obregon
7,400 h Specificationslightingproduct linkair conditionereropsengine enclosures

See Details
CAT PM-201, 289,0002010
Cd. Obregon
6,100 hlightingbeacon

See Details
CAT 12H, 115,0002004
Tijuana
15,100 h Specificationslightingoropsripperpushblock

See Details
CAT R1300G, 395,0002018
Mexicali
6,700 h Specificationslightingair conditionereropsauto luberide control

See Details
CAT 336D2L2017
Surgut
12,840 h

See Details
CAT 320-07GC, 95,7792020
长沙
2,462 h Conditionslightingair conditionerboom, 2 piecestick, medium

See Details
CAT 834KLRC2018
Cd. Obregon
1 hlightingproduct linkair conditionereropscounterweight

See Details
CAT 305.5E22017
Tangshan
681 h Conditionsair conditionercarbody, standardboom, 1 piece

See Details
Sany HEAVY INDUSTRY PRODUCTS SY50U2021
Córdoba
2,132 h

See Details
CAT 289D3 XHP, 71,7822021
Cranbrook, BC
1,139 h

See Details
Show more results

Construction and Mining Equipment